23.04.2024
Webinaraufzeichnung
Englisch

ICLED – the revolution of lighting control

Inhalte, die Ihnen auch gefallen könnten

This session delves into the essentials, applications, and challenges of the cutting-edge world of “Smart LED technology”, with highlights from Würth Elektronik eiSos' innovative portfolio. Special attention is given to a groundbreaking application: a mini WL-ICLED display that packs 105 LEDs into the tiny Feather format of 0.9" x 2.0". This example underscores the programmability, energy efficiency, and dynamic color and brightness control that ICLEDs offer, demonstrating their potential to revolutionize digital displays and visual communication in compact devices.

Presentation: ICLED – the revolution of lighting control

Teilen auf:

Inhalte, die Ihnen auch gefallen könnten