30.04.2021
Webinaraufzeichnung
Englisch

WE meet @ Digital Days 2021: 27 W USB Type-C Power Delivery 3.0 with PPS adapter reference design

Inhalte, die Ihnen auch gefallen könnten

This presentation was part of our virtual conference (26-29 Apr): WE meet @ Digital Days 2021 The STEVAL-USBPD27S 27W AC-DC adapter reference design works as USB Power Delivery Provider with a single USB Type-C port supporting up to 5A output, PPS and featuring adaptive synchronous rectification. The STEVAL-USBPD27S accepts a wide range of input voltage and delivers two fixed PDOs (5V@5A, 9V@3A) and two APDOs (5VProg@5A and 9VProg@3A). The adapter meets the most stringent energy saving recommendations (EU CoC – Tier 2 ver. 5 and DOE Level VI) ensuring less than 40mW of no load power consumption and has been tested to verify conducted noise emissions and compliance with the EN55022 (Class B).

Teilen auf:

Inhalte, die Ihnen auch gefallen könnten