28.02.2022
Webinaraufzeichnung
Englisch

Security in IIoT Applications

Inhalte, die Ihnen auch gefallen könnten

 

Speaker: Adithya Madanahalli & Stefan Messing | Duration: appax. 45 min incl. Q&A 35 % of businesses in a global survey think security is the major concern for any IloT implementation. Complexity in IIoT stems from the fact that the system has multiple elements interacting (devices, cloud, users…) at different levels (physical, embedded, cloud…). A number of regulatory standards are being introduced to provide a common framework to tackle this issue. The ETSI EN 303 645 provides baseline requirements for such a system. In this webinar, we focus on embedded security and present a basis for a secure IIoT solution based on the Calypso Wi-Fi module.

 

Download presentation now

Teilen auf:

Inhalte, die Ihnen auch gefallen könnten