Thetis-I & EV-Kits
Thetis-I & EV-Kits
Radio Module 2.4 GHz with Wirepas Mesh protocol
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
PTx, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
Product series
Radio Module
USB Radio Stick
Evaluation Kit
Samples
Thetis-I & EV-KitsEV-Kit Thetis-I, –, –
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thetis-I 
Product seriesThetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-KitsMini EV-Board Thetis-I, –, –
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionMini EV-Board Thetis-I 
Product seriesThetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-KitsSensor Node Thetis-I, –, –
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionSensor Node Thetis-I 
Product seriesThetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-KitsSPEC
Simu­lation
Man­ual
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThetis-I 
Frequency Range 2402 - 2480
Line of Sight Range400 m
Output Power e.r.p.4 dBm
RX sensitivity e.r.p.-90 dBm
Output Power 50 Ohm6 dBm
Operating Supply Voltage Min.1.8 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.1000 kbps
Antenna Connector TypeRF pad and internal antenna 
Product seriesThetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit
Thetis-I & EV-KitsSPEC
Simu­lation
Man­ual
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionThetis-I USB radio stick 
Frequency Range 2402 - 2480
Line of Sight Range315 m
RF Bitrate max.1000 kbps
Antenna Connector Typeinternal antenna 
Length68 mm
Width24 mm
Height12 mm
Product seriesThetis-I & EV-Kits
Radio Module
USB Radio Stick
Evaluation Kit

Exchangeability 2.4 GHz

Choose between Bluetooth®, Wirepas or proprietary radio

Take future trends into account and keep the flexibility!
Committing today on a wireless technology for tomorrow seems impossible. How nice would it be to expand your application with different radio protocols at any time without any layout changes. Würth Elektronik offers you a high degree of freedom with the radio module footprint. It is one quality proven hardware base, that prevents you from enormous costs of re-design in future already today. Choose between a Bluetooth®, WirepasTM or proprietary radio module or the combined variant of proprietary and Bluetooth®.

  • Footprint compatible RF-modules
  • Flexible use of both technologies possible
  • Alternative usage by only changing the RF-module
  • Future-proof circuit with adaptable interface
  • No change in the HW on Host-side required

Proprietary Application with Thyone-I

  • For applications with enclosed communication
  • Communication invisible for smart devices
  • Connection to a standard device only with a certain USB-radio stick possible
  • Connected sensors building up a secure network

Usecase

  • Secure network set up
  • Easy connection between the nodes
  • Extending interfaces by connecting a USB-radio stick
  • A gateway connecting securely to the network provides the combined result to the user via Bluetooth, Wi-Fi, Cellular, MQTT or on any platform

Bluetooth® Application with Proteus-III

  • Connecting directly to smart devices
  • Parameterization of a sensor
  • Reading out results from a measuring device

Usecase

  • Connecting manually to each sensor via smart device
  • Easy and smart consumer-oriented