en

Cart

Your cart is empty.

Metis - Analyzer Plug wM-BUS (AMB8665-AT2)

Characteristics

  • Tool for monitoring and analysis of wireless M-BUS communication
  • Packet content visualization
  • Supports data records according to EN13757-3:2013 standard
  • OMS (Open metering System) parser (according to OMS 4.1.0 draft 06/2016)
  • Message parser for deep packet analysis incl. M-BUS application layer
  • Decryption function (AES128) for security profiles A and B (encryption modes 5 and 7)
  • Log feature (.xlsx, MS Excel) for offline analysis
  • Various wireless M-BUS modes supported (S-, T- and C-Mode)
  • Software requires Metis-Analyzer Plug
  • Colorful presentation of the possible information
  • Manual-Analyzer Plug

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

WIRL-EVAL
Order Code Data­sheet Simu­lation Man­ual Name f
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Antenna Offer
2607057283011
Metis - Analyzer Plug 868.3 - 869.525 800 14 -106 100 74 23.65 12 Hyperion-I - 868 MHz
Order Code Data­sheet Simu­lation
2607057283011
Offer
Order Code Data­sheet Simu­lation Man­ual Name f
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Antenna Offer