Evaluation Boards

Evaluation Boards
Evaluation Boards

Characteristics

  • The LDHM type of the MagI³C Power Module family provides a fully integrated constant current LED driver including the buck switching regulator and inductor in a package.
  • The 172946001 offers high efficiency and delivers up to 450 mA of LED current. It operates from 4.5V inputvoltage up to 60V and supports up to 16 LEDs in series. It is designed for fast PWM dimming for no color shift.
  • It is available in an innovative industrial high powerdensity TO263-7EP (10.16 x 13.77 x 4.57mm) package that enhances thermal performance and allows for handor machine soldering.
  • The LDHM regulator has an on-board protection circuitryto guard against thermal overstress and electricaldamage featuring thermal shut-down, input under-voltage lockout and LED short-circuit protections.

Applications

  • Indoor lighting: Spot light, down light
  • Outdoor lighting: Street light, security light, tunnel light
  • Outdoor lighting: High-bay light, low-bay light

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
VIN(V)
VOUT(V)
IOUT(A)
Power Module
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
Evaluation Boards
178946001
SPEC4.5 - 60, 4.5 - 60, 0.45 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 60
Output Voltage 4.5 - 60
Output Current0.45 A
Power Module
–Check availability

Videos

#askLorandt explains: MagI³C Power Modules as LED driver Evaluation board practical demonstration

Videos

How to make your own Night Vision Device!

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules