Filter by values
 in 2 product lines for
Reset all
Filter
Filter by
 show  catalog.filterBar.article in 2 product lines
 catalog.filterBar.article in 2 product lines
Reset all
2 Product categories
EXT.
WRIS-PSMB Metal Plate Resistors
WRIS-PSMB Metal Plate ResistorsEXTENDED
Enhanced Current SensingR 5 to 10 mΩPRated 0.33 to 1 W
WRIS-PSMC Metal Plate Resistors
WRIS-PSMC Metal Plate Resistors
High Power Current SensingR 2 to 10 mΩPRated 2 W
Order Code
Data­sheet
Simu­lation
Downloads
Status
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
IR(A)
L(mm)
W(mm)
H(mm)
Product series
Design Kit
SamplesAvailability & Sample
WRIS-PSMC Metal Plate Resistors
SPEC2 mΩ, ±1%, 2 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance2 mΩ
Resistance±1% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current31.62 A
Length6.3 mm
Width3.1 mm
Height0.58 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC2 mΩ, ±5%, 2 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance2 mΩ
Resistance±5% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current31.62 A
Length6.3 mm
Width3.1 mm
Height0.58 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC5 mΩ, ±1%, 0.33 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance5 mΩ
Resistance±1% 
Rated Power0.33 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current8.12 A
Length1.6 mm
Width0.8 mm
Height0.35 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC5 mΩ, ±1%, 0.5 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance5 mΩ
Resistance±1% 
Rated Power0.5 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current10 A
Length2 mm
Width1.25 mm
Height0.35 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC5 mΩ, ±1%, 2 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance5 mΩ
Resistance±1% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current20 A
Length6.3 mm
Width3.1 mm
Height0.51 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC7 mΩ, ±1%, 1 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance7 mΩ
Resistance±1% 
Rated Power1 W
Temperature Coefficient of Resistance (min.)100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current12 A
Length6.3 mm
Width3.1 mm
Height0.35 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC10 mΩ, ±1%, 0.33 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance10 mΩ
Resistance±1% 
Rated Power0.33 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current5.74 A
Length1.6 mm
Width0.8 mm
Height0.3 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC10 mΩ, ±1%, 0.5 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance10 mΩ
Resistance±1% 
Rated Power0.5 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current7.07 A
Length2 mm
Width1.25 mm
Height0.22 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC10 mΩ, ±1%, 2 W
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Resistance10 mΩ
Resistance±1% 
Rated Power2 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Rated Current14.14 A
Length6.3 mm
Width3.1 mm
Height0.35 mm
Design Kit
Check availability
WRIS-PSMC Metal Plate Resistors
SPEC10 mΩ, ±1%, 1 W
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Resistance10 mΩ
Resistance±1% 
Rated Power1 W
Temperature Coefficient of Resistance (min.)-70 ppm/ °C
Temperature Coefficient of Resistance (max.)70 ppm/ °C
Rated Current10 A
Length3.2 mm
Width1.6 mm
Height0.28 mm
Design Kit
Check availability