en

Cart

Your cart is empty.

WE-BAL Multilayer Chip Balun

Size L
(mm)
W
(mm)
H
(mm)
Mount
0603 1.6 0.8 0.6 SMT
0805 2 1.25 0.85 SMT

Characteristics

  • Low loss SMD Balun with balanced impedance of 50 to 200 Ω
  • Operating temperature: –40 °C to +85 °C
  • Power Capacity: 2 W max.

Applications

  • RF applications
  • Wireless communication systems like Home RF, DECT, WLAN, Bluetooth, ZigBee …

Products

All
0603
0805
Order Code SPEC Downloads f IL
(dB)
VSWR IL 1
(dB)
Samples
748411245
STE ALT EAG CAD IGS CAD 2400-2500 MHz 1 2 1.3
748412245
STE ALT EAG CAD IGS CAD 2400-2500 MHz 1.2 2 2
748415245
STE ALT EAG CAD IGS CAD 2400-2500 MHz 1.2 2 1.5
748425245
STE ALT EAG CAD IGS CAD 2400-2500 MHz 0.53 2 1
748421245
STE ALT EAG CAD IGS CAD 2400-2500 MHz 0.54 2 1
748422245
STE ALT EAG CAD IGS CAD 2400-2500 MHz 0.76 2 1
748421551
STE ALT EAG CAD IGS CAD 5150-5875 MHz 0.68 2 1
Order Code SPEC
748411245
748412245
748415245
748425245
748421245
748422245
748421551
Samples
Order Code SPEC Downloads f IL
(dB)
VSWR IL 1
(dB)
Samples

Comments