en

Cart

Your cart is empty.

Design Kit ShielDIY Custom Shielding Cabinets NEW

Order Code 360002

Characteristics

  • Do It Yourself Shielding Cabinet, create your own cabinet with this kit
  • Shape your Board Level Shielding
  • Foldable and cuttable with carved lines every 5 mm
  • Material: Nickel Silver. Same performance as the tinplated steel used in the standard cabinets
  • Useful for fast prototyping

Applications

  • To prevent EMI radiation from PCB and to keep sensitivity low
  • RF output stages
  • RF input and amplifier stages
  • Oscillators
  • EMC sensitive parts in plastic cases

Cut it, fold it, test it. ShielDIY!

Create your own customized Shielding Cabinet for testing. Cut it, fold it and test it, DIY!

Learn more now!

Products

Order Code SPEC Base Material H
(mm)
L
(mm)
W
(mm)
Samples
360002
Nickel silver 0.2 206.4 148.1
Order Code SPEC
360002
Samples
Order Code SPEC Base Material H
(mm)
L
(mm)
W
(mm)
Samples