Filter by values
 in 2 product lines for
Reset all
Filter
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
2 Product categories
WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm
WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm
Operation Force 200 gElectrical Life 1000000 CyclesWithstanding Voltage 500 V (AC)
WS-PBTL THT RGB Illuminated Push Button Switch 15 x 15 mm
WS-PBTL THT RGB Illuminated Push Button Switch 15 x 15 mm
Operation Force 200 gElectrical Life 1000000 CyclesWithstanding Voltage 500 V (AC)
Order Code
Data­sheet
Downloads
Status
Schematic
Emitting Color
H(mm)
Product series
SamplesAvailability & Sample
WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm
SPECSPST, Red & Green, 19.5 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicSPST 
Emitting ColorRed & Green 
Height19.5 mm
Check availability
WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm
SPECSPST, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicSPST 
Check availability