Order Code | Datasheet | Downloads | Status | Gender | Cavity | AWG | Cavity | AWG | Cavity | AWG | Product series | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 600002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | – | – | – | – | WR-MPC4 Manual Insulation Stripper | – | |
![]() | 600649 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | – | – | – | – | WR-MPC4 4.20 mm Manual Extraction Tool | WR-MPC4 | |
![]() | 600649405 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | 16 (1.31 mm²) | – | – | – | – | WR-MPC4 4.20 mm Automatic Crimping Tool | 64900813722 64910813722 | |
![]() | 600649406 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | 24-18 (0.205-0.823 mm²) | – | – | – | – | WR-MPC4 4.20 mm Automatic Crimping Tool | 64900913722 64910913722 | |
![]() | 600649407 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | 28-22 (0.0810-0.326 mm²) | – | – | – | – | WR-MPC4 4.20 mm Automatic Crimping Tool | 64900013722 64910013722 | |
![]() | 600649405001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | – | – | – | – | WR-MPC4 4.20 mm Automatic Crimping Tool | – | |
![]() | 600649406001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | – | – | – | – | WR-MPC4 4.20 mm Automatic Crimping Tool | – | |
![]() | 600649407001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | – | – | – | – | WR-MPC4 4.20 mm Automatic Crimping Tool | – | |
![]() | 600001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | – | – | – | – | WR-MPC4 4.20 mm Manual Crimping Tool | – | |
![]() | 600420420001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | E2 | 16 (1.31 mm²) & 18 (0.823 mm²) | E3 | 24-20 (0.205-0.518 mm²) | E1 | 28-22 (0.0810-0.326 mm²) | WR-MPC4 4.20 mm Manual Crimping Tool | – |
Order Code | Datasheet | |
---|---|---|
![]() | 600002 | SPEC |
![]() | 600649 | SPEC |
![]() | 600649405 | SPEC |
![]() | 600649406 | SPEC |
![]() | 600649407 | SPEC |
![]() | 600649405001 | SPEC |
![]() | 600649406001 | SPEC |
![]() | 600649407001 | SPEC |
![]() | 600001 | SPEC |
![]() | 600420420001 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Cavity | AWG | Cavity | AWG | Cavity | AWG | Product series | Use with | Samples |
---|