Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
63910415521 | SPEC | 2 files | 4 | 1.27 | 5.08 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910415521CAB | SPEC | – | 4 | 1.27 | 5.08 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63910615521 | SPEC | 2 files | 6 | 1.27 | 7.62 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910615521CAB | SPEC | – | 6 | 1.27 | 7.62 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63910815521 | SPEC | 2 files | 8 | 1.27 | 10.16 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910815521CAB | SPEC | – | 8 | 1.27 | 10.16 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63910915521 | SPEC | 2 files | 9 | 1.27 | 11.43 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63910915521CAB | SPEC | – | 9 | 1.27 | 11.43 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63911015521 | SPEC | 5 files | 10 | 1.27 | 12.7 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | 612690 | ||
63911015521CAB | SPEC | – | 10 | 1.27 | 12.7 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 612690 690001 | ||
63911215521 | SPEC | 2 files | 12 | 1.27 | 15.24 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911215521CAB | SPEC | – | 12 | 1.27 | 15.24 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63911415521 | SPEC | 2 files | 14 | 1.27 | 17.78 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911415521CAB | SPEC | – | 14 | 1.27 | 17.78 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63911515521 | SPEC | 2 files | 15 | 1.27 | 19.05 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911515521CAB | SPEC | – | 15 | 1.27 | 19.05 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63911615521 | SPEC | 2 files | 16 | 1.27 | 20.32 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63911615521CAB | SPEC | – | 16 | 1.27 | 20.32 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63912015521 | SPEC | 2 files | 20 | 1.27 | 25.4 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912015521CAB | SPEC | – | 20 | 1.27 | 25.4 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63912415521 | SPEC | 2 files | 24 | 1.27 | 30.48 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912415521CAB | SPEC | – | 24 | 1.27 | 30.48 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 690001 | ||
63912515521 | SPEC | 2 files | 25 | 1.27 | 31.75 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912515521CAB | SPEC | – | 25 | 1.27 | 31.75 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63912615521 | SPEC | 2 files | 26 | 1.27 | 33.02 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63912615521CAB | SPEC | – | 26 | 1.27 | 33.02 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 690001 | ||
63913415521 | SPEC | 2 files | 34 | 1.27 | 43.18 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63913415521CAB | SPEC | – | 34 | 1.27 | 43.18 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | 612001 | ||
63914015521 | SPEC | 2 files | 40 | 1.27 | 50.8 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63914015521CAB | SPEC | – | 40 | 1.27 | 50.8 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63915015521 | SPEC | 2 files | 50 | 1.27 | 63.5 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63915015521CAB | SPEC | – | 50 | 1.27 | 63.5 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63916015521 | SPEC | 2 files | 60 | 1.27 | 76.2 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63916015521CAB | SPEC | – | 60 | 1.27 | 76.2 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – | ||
63916415521 | SPEC | 2 files | 64 | 1.27 | 81.28 | 1 | 28 (AWG) | Tape and Reel | WR-CAB 1.27 mm Ribbon Flat Cable | – | ||
63916415521CAB | SPEC | – | 64 | 1.27 | 81.28 | 1 | 28 (AWG) | Bag | WR-CAB 1.27 mm Ribbon Flat Cable 1 m pieces | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Stranded Wire Section (AWG) | Packaging | Product series | Design Kit | Samples |
---|