Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 62501022323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | – | Transition | 14.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Board to Cable Transition Connector | 612001 612690 | |
![]() | 62501023021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | With Strain relief | Female | 15.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 612690 | |
![]() | 62501422323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | – | Transition | 18.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Board to Cable Transition Connector | 612001 | |
![]() | 62501423021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | With Strain relief | Female | 19.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 | |
![]() | 62501623021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | With Strain relief | Female | 21.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 | |
![]() | 62502022323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | – | Transition | 24.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Board to Cable Transition Connector | 612001 | |
![]() | 62502023021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | With Strain relief | Female | 25.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 | |
![]() | 62502423021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2 | With Strain relief | Female | 29.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | – | |
![]() | 62502622323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | – | Transition | 30.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Board to Cable Transition Connector | 612001 | |
![]() | 62502623021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | With Strain relief | Female | 31.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 | |
![]() | 62503022323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 2 | – | Transition | 34.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Board to Cable Transition Connector | 612001 | |
![]() | 62503023021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 2 | With Strain relief | Female | 35.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 | |
![]() | 62503422323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | – | Transition | 38.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Board to Cable Transition Connector | 612001 | |
![]() | 62503423021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | With Strain relief | Female | 39.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 | |
![]() | 62504022323 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | – | Transition | 44.1 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Board to Cable Transition Connector | 612001 | |
![]() | 62504023021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | With Strain relief | Female | 45.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 | |
![]() | 62504423021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 44 | 2 | With Strain relief | Female | 49.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | – | |
![]() | 62505023021 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 2 | With Strain relief | Female | 55.2 | 1 | 250 | 20 | max. | Tray | WR-BHD 2.00 mm Female IDC Connector w. Strain Relief | 612001 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Version | Gender | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Product series | Design Kit | Samples |
---|