 | 691411910002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | 691001
| |
 | 691404910002B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049B - 7.50 mm Screwless Spring Clamp Power Connector | 691001
| |
 | 691404910002MB | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049MB - 7.50 mm Screwless Spring Clamp Power Connector | 612690
| |
 | 691411910003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691404910003B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049B - 7.50 mm Screwless Spring Clamp Power Connector | – | |
 | 691404910003MB | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049MB - 7.50 mm Screwless Spring Clamp Power Connector | – | |
 | 691411910004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691411910005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691404910005B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049B - 7.50 mm Screwless Spring Clamp Power Connector | – | |
 | 691404910005MB | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless | PCB | No | Horizontal | 10 to 24 (AWG) 5.26 to 0.205 (mm²) | WR-TBL Series 4049MB - 7.50 mm Screwless Spring Clamp Power Connector | – | |
 | 691411910006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691411910007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691411910008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691411910009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691411910010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691411910011 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |
 | 691411910012 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Screwless Push In | PCB | Yes | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4119 - 7.50 mm Screwless Horizontal Entry | – | |