| 691214400001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2144 - 7.62 mm Vertical Cable Entry Rising Cage | – | |
| 691214410001 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2144 - 7.62 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691214410101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2144 - 7.62 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691214400101 | SPEC
| 6 files | 1 | Rising Cage Clamp | PCB | Yes | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2144 - 7.62 mm Vertical Cable Entry Rising Cage | – | |
| 691253410002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2534 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691254410002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2544 - 7.62 mm Horizontal Entry Dual Pin w. Rising Cage Clamp | – | |
| 691253400002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2534 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691218410002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 10 (AWG) 0.2 to 4 (mm²) | WR-TBL Series 2184 - 7.62 mm Horiz. Entry Modular | 691001
| |
| 691214400002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2144 - 7.62 mm Vertical Cable Entry Rising Cage | – | |
| 691214410002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2144 - 7.62 mm Horizontal Entry w. Rising Cage Clamp | – | |
| 691216400002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2164 - 7.62 mm Vertical Entry Rising Cage Clamp | – | |
| 691216410002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp | 691001
| |
| 691218410003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 10 (AWG) 0.2 to 4 (mm²) | WR-TBL Series 2184 - 7.62 mm Horiz. Entry Modular | – | |
| 691253410003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2534 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
| 691254410003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2544 - 7.62 mm Horizontal Entry Dual Pin w. Rising Cage Clamp | 691001
| |
| 691253400003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2534 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243410003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691216400003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2164 - 7.62 mm Vertical Entry Rising Cage Clamp | – | |
| 691216410003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | WR-TBL Series 2164 - 7.62 mm Horizon. Entry w. Rising Cage Clamp | – | |
| 691243410004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243410005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243410006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243410007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243410008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243410009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243410010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243400010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 2434 - 7.62 mm Vertical Entry Modular w. Rising Cage Clamp | – | |