| 691301710002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal | 14 to 22 (AWG) 2.08 to 0.326 (mm²) | WR-TBL Series 301 - 5.00 mm Horizontal with Pressure Clamp | – | |
| 691340700002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700002B | SPEC
| 1 files | 2 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691385700002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691315710002 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 3157 - 5.00 mm Horizontal Entry Plug With Rising Cage | – | |
| 691315710102 | SPEC
| 3 files | 2 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 3157 - 5.00 mm Horizontal Entry Plug w. Spring Clamp w. Separator Wall | – | |
| 691301710003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal | 14 to 22 (AWG) 2.08 to 0.326 (mm²) | WR-TBL Series 301 - 5.00 mm Horizontal with Pressure Clamp | 612690
| |
| 691340700003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700003B | SPEC
| 3 files | 3 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691385700003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691315710003 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 3157 - 5.00 mm Horizontal Entry Plug With Rising Cage | – | |
| 691315710103 | SPEC
| 3 files | 3 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 3157 - 5.00 mm Horizontal Entry Plug w. Spring Clamp w. Separator Wall | – | |
| 691340700004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700004B | SPEC
| 3 files | 4 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691385700004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691315710004 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 3157 - 5.00 mm Horizontal Entry Plug With Rising Cage | – | |
| 691315710104 | SPEC
| 3 files | 4 | Pluggable | Cable | No | Horizontal | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | WR-TBL Series 3157 - 5.00 mm Horizontal Entry Plug w. Spring Clamp w. Separator Wall | – | |
| 691340700005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700005B | SPEC
| 3 files | 5 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691385700005 | SPEC
| 3 files | 5 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691340700006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700006B | SPEC
| 3 files | 6 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691385700006 | SPEC
| 3 files | 6 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691340700007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710007 | SPEC
| 3 files | 7 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700007B | SPEC
| 3 files | 7 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691340700008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700008B | SPEC
| 3 files | 8 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691385700008 | SPEC
| 3 files | 8 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700009 | SPEC
| 3 files | 9 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700010 | SPEC
| 3 files | 10 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700011 | SPEC
| 3 files | 11 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691340700012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3407 - 5.00 mm Horizontal with Flanges and hook on wire Side | – | |
| 691343710012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | |
| 691344710012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | |
| 691345710012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3457 - 5.00 mm Horizontal CAB Entry Plug with Flanges & Hook on Back Side | – | |
| 691351700012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Horizontal | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | |
| 691352710012 | SPEC
| 3 files | 12 | Pluggable | Cable | No | Vertical | 12 to 22 (AWG) 3.31 to 0.129 (mm²) | WR-TBL Series 3527 - 5.00 mm Vertical | – | |
| 691369700012B | SPEC
| 3 files | 12 | Pluggable | Cable | No | Vertical | 12 to 28 (AWG) 3.31 to 0.0810 (mm²) | WR-TBL Series 369B - 5.00 mm Screwless-Strong Housing Retention Force | – | |
| 691385700013 | SPEC
| 3 files | 13 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700014 | SPEC
| 3 files | 14 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700015 | SPEC
| 3 files | 15 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700016 | SPEC
| 3 files | 16 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700017 | SPEC
| 3 files | 17 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |
| 691385700018 | SPEC
| 3 files | 18 | Pluggable | Cable | No | Horizontal/Vertical | 12 to 24 (AWG) 3.31 to 0.205 (mm²) | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | |