OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-USB ConnectorsProduct seriesWR-COM USB 2.0 Type A Vertical Dual

WR-COM USB 2.0 Type A Vertical Dual

WR-COM USB 2.0 Type A Vertical Dual
General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Durability1 500 Mating cycles
Quality Class1 500 Mating cycles
Connector TypeUSB
GenderReceptacle
TypeStacked Vertical
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorWhite
Cover MaterialBrass
Cover PlatingNickel (Ni)
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBrass
Shielding PlatingNickel (Ni)
Electrical Properties
IR1.5 A
Working Voltage30 V (AC)
Withstanding Voltage750 V (AC)
Contact Resistance20 mΩ

Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.

These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Learn more now

Products

Order Code Data­sheet Downloads StatusApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
614008235023SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. USB 2.0 Type A Stacked Vertical Receptacle 8 THT 1.5 30 Tray612690
614001
Order Code Data­sheet
614008235023SPEC
Samples
Order Code Data­sheet Downloads StatusApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips

Videos

Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications

Videos

Würth Elektronik Webinar: USB-C - "from layout to production"