en

Cart

Your cart is empty.

WR-COM USB 2.0 Type A Vertical Short Type THT

Kind Properties
Durability 1 500 Mating cycles
Quality Class 1 500 Mating cycles
Connector Type USB
Gender Receptacle
Type Vertical - Short Type
Material Properties
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color White
Cover Material Brass
Cover Plating Nickel
Contact Material Copper Alloy
Contact Plating Gold over Nickel
General Information
Operating Temperature -55 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 1.5 A
Working Voltage 30 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 30 mΩ

Products

Order Code SPEC Downloads Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Design Kit Samples
614004185023
STE 3D ALT EAG IGS CAD USB 2.0 Type A Vertical - Short Type Receptacle 4 THT 1.5 30 Tray 614001
Order Code SPEC
614004185023
Samples
Order Code SPEC Downloads Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: