en

Cart

Your cart is empty.

WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts

Kind Properties
Durability 1 500 Mating cycles
Quality Class 1 500 Mating cycles
Connector Type Mini USB
Gender Receptacle
Type Horizontal
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Cover Material Brass
Cover Plating Nickel
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel
General Information
Operating Temperature -40 up to +105 °C
Compliance RoHS
Electrical Properties
IR 1 1 A
Working Voltage 30 V (AC)
Withstanding Voltage 750 V (AC)
Contact Resistance 20 mΩ

Products

Order Code SPEC Downloads Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Design Kit Samples
65100516121
STE 3D ALT EAG IGS CAD Mini USB Type B Horizontal Receptacle 5 SMT 1 30 Tape and Reel & Mylar 614001
Order Code SPEC
65100516121
Samples
Order Code SPEC Downloads Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: