General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Durability | 1 500 Mating cycles |
Connector Type | Mini USB |
Gender | Receptacle |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Cover Material | Brass |
Cover Plating | Tin |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 30 V (AC) |
Withstanding Voltage | 750 V (AC) |
Contact Resistance | 20 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 651305142821 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | Mini USB | Type AB | Horizontal | Receptacle | 5 | SMT | 30 | Tape and Reel | 612690 614001 |
Order Code | Datasheet | |
---|---|---|
![]() | 651305142821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | Working Voltage (V (AC)) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"