en

Cart

Your cart is empty.

Type B with Pegs, High Current at Pin 1 & Pin 5 Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current

Kind Properties
Durability 10 000 Mating cycles
Quality Class 10 000 Mating cycles
Connector Type Micro USB
Gender Receptacle
Type Horizontal
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Stainless Steel
Shielding Plating Nickel
General Information
Operating Temperature -40 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 3 A
Working Voltage 30 V (AC)
Withstanding Voltage 100 V (AC)
Contact Resistance 30 mΩ

Products

Order Code SPEC Downloads Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Design Kit Samples
629105150521
IGE STE 3D ALT ALT EAG CAD Micro USB 2.0 Type B Horizontal Receptacle 5 SMT 3 30 Tape and Reel 614001
Order Code SPEC
629105150521
Samples
Order Code SPEC Downloads Application Interface Type Type Gender Pins Mount IR 1
(A)
Working Voltage
(V (AC))
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: