WA-CHSN Top Locking Cable Holder

Applications

  • This cable holder with its lockable clamp strap is ideal to install cable loops along corners and edges
  • Perfect for laboratory and test environments, and for the individual assembly of cable loops
  • Easy to mount, no tooling necessary, reusable
General Information
Operating Temperature-30 °C up to +85 °C
MaterialNylon 66; PA66
ColorNatural
t min0.5 mm; 0.8 mm; 1.2 mm
Flammability RatingUL94 V-2
Packaging Properties
PackagingBag

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
H(mm)
L(mm)
f(mm)
Panel Thickness
Design Kit
Board
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WA-CHSN Top Locking Cable Holder
522410000
SPEC7.3 mm, 6.6 mm, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height7.3 mm
Length6.6 mm
Drilling in Panel 3
–
Design Kit
Board –
–Check availability
WA-CHSN Top Locking Cable Holder
522420000
SPEC7.3 mm, 6.6 mm, 3.5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height7.3 mm
Length6.6 mm
Drilling in Panel 3.5
–
Design Kit
Board
–Check availability
WA-CHSN Top Locking Cable Holder
521432000
SPEC9 mm, 11.1 mm, 4.8-5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height9 mm
Length11.1 mm
Drilling in Panel 4.8-5 mm
Panel Thickness -
Design Kit
Board
–Check availability
WA-CHSN Top Locking Cable Holder
521442000
SPEC9 mm, 11.1 mm, 3.5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height9 mm
Length11.1 mm
Drilling in Panel 3.5
Panel Thickness -
Design Kit
Board –
–Check availability
WA-CHSN Top Locking Cable Holder
521436000
SPEC14.2 mm, 11.1 mm, 4.8-5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height14.2 mm
Length11.1 mm
Drilling in Panel 4.8-5 mm
Panel Thickness -
Design Kit –
Board –
–Check availability
WA-CHSN Top Locking Cable Holder
521446000
SPEC14.2 mm, 11.1 mm, 3.5
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height14.2 mm
Length11.1 mm
Drilling in Panel 3.5
Panel Thickness -
Design Kit
Board –
–Check availability
WA-CHSN Top Locking Cable Holder
521424000
SPEC18 mm, 10.8 mm, 4.8-5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height18 mm
Length10.8 mm
Drilling in Panel 4.8-5 mm
Panel Thickness -
Design Kit –
Board
–Check availability
WA-CHSN Top Locking Cable Holder
521438000
SPEC18 mm, 16 mm, 4.8-5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height18 mm
Length16 mm
Drilling in Panel 4.8-5 mm
Panel Thickness -
Design Kit –
Board –
–Check availability
WA-CHSN Top Locking Cable Holder
521426000
SPEC27.2 mm, 10.8 mm, 4.8-5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height27.2 mm
Length10.8 mm
Drilling in Panel 4.8-5 mm
Panel Thickness -
Design Kit
Board –
–Check availability

Assortments

Articles from this product series can be found in the following assortments: