Applications
- Self-adhesive tape eases mounting on plane subface
 
| General Information | |
|---|---|
| Operating Temperature | -30 °C up to +85 °C | 
| Material | PA66 | 
| Color | Natural | 
| Flammability Rating | UL94 V-2 | 
| Packaging Properties | |
|---|---|
| Packaging | Bag | 
Products
| Order Code | Datasheet | Downloads | Status | Material | Design Kit | Board | Samples | |
|---|---|---|---|---|---|---|---|---|
![]()  | 522210000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | 700999 | – | |
![]()  | 522220000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | 700999 | 700990 | |
![]()  | 522230000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | 700999 | 700990 | 
| Samples | 
|---|
| Order Code | Datasheet | Downloads | Status | Material | Design Kit | Board | Samples | 
|---|
Assortments
Articles from this product series can be found in the following assortments: