General Information | |
---|---|
Operating Temperature | -30 °C up to + 85 °C including temp rise |
Material | Phosphor Bronze |
Surface | Nickel (Ni); Tin |
Products
Order Code | Datasheet | Downloads | Status | Battery Type | Mount | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 79523141 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2016,2020,2025,2032 | SMT | Tape and Reel | |
![]() | 79523211 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2016,2020,2025,2032 | THT | Bag | |
![]() | 79523151 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2025,2032 | SMT | Reel | |
![]() | 79573131 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2430 | SMT | Bag | |
![]() | 79573231 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2430 | THT | Bag | |
![]() | 79573141 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 2430 | SMT | Reel |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Battery Type | Mount | Packaging | Samples |
---|
WA-BCMC Battery Holder
WA-BCMC Battery Holder
The new WA-BCMC SMT battery holder for CR2025 and CR2032 button cells brings improved mechanical stability of 10 G with the battery inserted. This is realized by a combination of the novel, lateral locking concept and simultaneous connection via 4 solder pads. These mechanical properties make the button cell holder ideal for mobile applications.
