750318961
Active Clamp Forward, 33 - 57 V (DC), 5 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Active Clamp Forward
Input Voltage 33 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 19 A
–
–
Auxiliary Voltage 12 V
Inductance 66 µH
Turns Ratio 4:1:2.5
–
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750318962
Active Clamp Forward, 33 - 57 V (DC), 12 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Active Clamp Forward
Input Voltage 33 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 8 A
–
–
Auxiliary Voltage 12 V
Inductance 66 µH
Turns Ratio 1.6:1:1:1
–
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750319033
Active Clamp Forward, 33 - 57 V (DC), 5 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Active Clamp Forward
Input Voltage 33 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 14.6 A
–
–
Auxiliary Voltage 12 V
Inductance 66 µH
Turns Ratio 4:1:2.5
–
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750319034
Active Clamp Forward, 33 - 57 V (DC), 12 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Active Clamp Forward
Input Voltage 33 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 6 A
–
–
Auxiliary Voltage 12 V
Inductance 66 µH
Turns Ratio 1.6:1:1:1
–
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750319020
CCM Flyback, 33 - 57 V (DC), 5 V Status Active i | Production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 19 A
–
–
Auxiliary Voltage 12 V
Inductance 17 µH
Turns Ratio 5:1:2.5
Saturation Current 11.4 A
Insulation Test Voltage 1500 V (AC)
Size EFD25
Mount SMT
750319036
CCM Flyback, 33 - 57 V (DC), 12 V Status Active i | Production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 6 A
–
–
Auxiliary Voltage 12 V
Inductance 16 µH
Turns Ratio 2.33:1:1
Saturation Current 10.4 A
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750319069
CCM Flyback, 33 - 57 V (DC), 24 V Status Active i | Production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 24 V
Output Current 1 3 A
–
–
Auxiliary Voltage 12 V
Inductance 16 µH
Turns Ratio 2:1.86:1
Saturation Current 10.4 A
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750319021
CCM Flyback, 33 - 57 V (DC), 12 V Status Active i | Production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 8 A
–
–
Auxiliary Voltage 12 V
Inductance 22 µH
Turns Ratio 2.4:1:1
Saturation Current 10.8 A
Insulation Test Voltage 1500 V (AC)
Size EFD25
Mount SMT
750319032
CCM Flyback, 33 - 57 V (DC), 24 V Status Active i | Production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 24 V
Output Current 1 4 A
–
–
Auxiliary Voltage 12 V
Inductance 22 µH
Turns Ratio 2.4:2:1
Saturation Current 10.8 A
Insulation Test Voltage 1500 V (AC)
Size EFD25
Mount SMT
750319035
CCM Flyback, 33 - 57 V (DC), 5 V Status Active i | Production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 33 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 14.6 A
–
–
Auxiliary Voltage 12 V
Inductance 16 µH
Turns Ratio 4.67:1:2.33
Saturation Current 10.4 A
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750321159
CCM Flyback, 36 - 57 V (DC), 48 V Simulation –
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 36 - 57 V (DC)
Output Voltage 1 48 V
Output Current 1 1.45 A
–
–
Auxiliary Voltage 12 V
Inductance 15.5 µH
Turns Ratio 0.5:1:0.25
Saturation Current 6.8 A
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750321158
CCM Flyback, 36 - 57 V (DC), 48 V Simulation –
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Version CCM Flyback
Input Voltage 36 - 57 V (DC)
Output Voltage 1 48 V
Output Current 1 1.3 A
–
–
Auxiliary Voltage 12 V
Inductance 17.8 µH
Turns Ratio 0.5:1:0.25
Saturation Current 5.7 A
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750310042
Forward, 30 - 57 V (DC), 12 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 30 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 5 A
Output Voltage 2 -12 V
Output Current 2 1.6 A
Auxiliary Voltage 12 V
Inductance 154 µH
Turns Ratio 2:1:1:1
–
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount THT
750313355
Forward, 36 - 72 V (DC), 12 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 36 - 72 V (DC)
Output Voltage 1 12 V
Output Current 1 5 A
–
–
Auxiliary Voltage 12 V
Inductance 100 µH
Turns Ratio 2:1:1
–
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750313095
Forward, 40 - 57 V (DC), 5 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 40 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 17 A
–
–
Auxiliary Voltage 10.75 V
Inductance 175 µH
Turns Ratio 3.5:1:2.25
–
Insulation Test Voltage 2400 V (AC)
Size EFD20
Mount SMT
750343164
Forward, 40 - 57 V (DC), 5 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 40 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 14 A
–
–
Auxiliary Voltage 12 V
Inductance 153 µH
Turns Ratio 4:4:1:1:5
–
Insulation Test Voltage 2250 V (AC)
Size ER19/4.8/15
Mount SMT
750316334
Forward, 36 - 57 V (DC), 3.3 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 36 - 57 V (DC)
Output Voltage 1 3.3 V
Output Current 1 18 A
–
–
Auxiliary Voltage 12 V
Inductance 50 µH
Turns Ratio 7:1:3.5
–
Insulation Test Voltage 1500 V (AC)
Size EPW15
Mount SMT
750316335
Forward, 36 - 57 V (DC), 5 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 36 - 57 V (DC)
Output Voltage 1 5 V
Output Current 1 14 A
–
–
Auxiliary Voltage 12 V
Inductance 50 µH
Turns Ratio 4:1:2.33
–
Insulation Test Voltage 1500 V (AC)
Size EPW15
Mount SMT
750316336
Forward, 36 - 57 V (DC), 12 V Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 36 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 6 A
–
–
Auxiliary Voltage 12 V
Inductance 50 µH
Turns Ratio 2:1:1
–
Insulation Test Voltage 1500 V (AC)
Size EPW15
Mount SMT
750343576
Forward, 40 - 57 V (DC), 24 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 40 - 57 V (DC)
Output Voltage 1 24 V
Output Current 1 3 A
–
–
Auxiliary Voltage 12 V
Inductance 100 µH
Turns Ratio 4:4:4:4:4
–
Insulation Test Voltage 2250 V (AC)
Size ER19/4.8/15
Mount SMT
750341794
Forward, 37 - 57 V (DC), 12 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 37 - 57 V (DC)
Output Voltage 1 12 V
Output Current 1 6 A
–
–
Auxiliary Voltage 12 V
Inductance 153 µH
Turns Ratio 4:4:2:2:4
–
Insulation Test Voltage 2250 V (AC)
Size ER19/4.8/15
Mount SMT
750318938
Forward, 36 - 72 V (DC), 5 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 36 - 72 V (DC)
Output Voltage 1 5 V
Output Current 1 12 A
–
–
Auxiliary Voltage 13 V
Inductance 150 µH
Turns Ratio 4:1:2.6
–
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT
750320237
Forward, 36 - 57 V (DC), 24 V Simulation –
Status Active i | Production is active. Expected lifetime: >10 years.
Version Forward
Input Voltage 36 - 57 V (DC)
Output Voltage 1 24 V
Output Current 1 2.5 A
–
–
Auxiliary Voltage 12 V
Inductance 100 µH
Turns Ratio 2:2:1
Saturation Current 1.8 A
Insulation Test Voltage 1500 V (AC)
Size EFD20
Mount SMT