Characteristics
- RJ45 designed to use for Pin-in-Paste soldering
- High mechanical stability through THT pins
- High Temperature LEDs
- Extra high standoff for a good thermal airflow
- Power over Ethernet up to 30 W
- Compliant with standard: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at
Reference Designs
Applications
- Suitable for industrial temperatures from –40 °C up to +85 °C
- Compatible to Industrial Ethernet systems like EtherCAT or Profinet
- Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
- Hubs, Routers, Switches, IP cameras, IoT applications
Products
Order Code | Datasheet | Simulation | Downloads | Status | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | USB | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74980101200 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | yellow-green | current & voltage | THR | No | No | ||
![]() | 74981102100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | green-yellow | current | THR | No | No | ||
![]() | 74984104401 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | PoE+ | 1 | Vertical | No | -40 °C up to +85 °C | yellow/green-yellow/green | current | THR | No | No | ||
![]() | 74980100000 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | non-PoE | 1 | Vertical | No | -40 °C up to +85 °C | – | current & voltage | THR | No | No | ||
![]() | 74980100001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | non-PoE | 1 | Down | No | -40 °C up to +85 °C | – | current & voltage | THR | No | No | ||
![]() | 74980111212 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | non-PoE | 1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THR | No | Yes | ||
![]() | 74980104400 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100BASE-TX | non-PoE | 1 | Up | No | -40 °C up to +85 °C | green/yellow - green/yellow | current & voltage | THR | No | No | ||
![]() | 74982104400 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100BASE-TX | PoE | 1x1 | Up | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THR | No | No | ||
![]() | 74984104400 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100BASE-TX | PoE+ | 1x1 | Up | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THR | No | No | ||
![]() | 74981104400 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000BASE-T | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green/yellow - green/yellow | current | THR | No | No | ||
![]() | 7498111123 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000BASE-T | non-PoE | 1 | Down | No | -40 °C up to +85 °C | yellow-green | current | THR | No | Yes | ||
![]() | 7498111124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000BASE-T | non-PoE | 1 | Down | No | -40 °C up to +85 °C | yellow-green | voltage | THR | No | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74980101200 | SPEC | |
![]() | 74981102100 | SPEC | |
![]() | 74984104401 | SPEC | |
![]() | 74980100000 | SPEC | |
![]() | 74980100001 | SPEC | |
![]() | 74980111212 | SPEC | |
![]() | 74980104400 | SPEC | |
![]() | 74982104400 | SPEC | |
![]() | 74984104400 | SPEC | |
![]() | 74981104400 | SPEC | |
![]() | 7498111123 | SPEC | |
![]() | 7498111124 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | USB | Shield Tabs | Samples |
---|
Technical Details:
Still questions about the application?
Which socket is suitable for current/voltage controlled PHYs?
What has to be considered with PoE (Power over Ethernet)?
How to connect RJ45 to the PHY-Chip?
What does a standard Ethernet interface look like?
PoE Power classes according to IEEE 802.3