Characteristics
- IP67 robust against dust and water
- M12 thread
- High mechanical stability
- Operating temperature: -40 °C up to +85 °C
Applications
- Industrial applications e.g. factory automation, robotics, transportation technology, wind power plants
- Standards as EtherNet/IP, Profinet, EtherCAT, Ethernet Powerlink
Products
| Order Code | Datasheet | Downloads | Status | Base Material | Plating | Mount | Use with | Samples |
|---|---|---|---|---|---|---|---|---|
| 749699910 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | Brass | Nickel | rear | 749600010 |
| Order Code | Datasheet |
|---|---|
| 749699910 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Base Material | Plating | Mount | Use with | Samples |
|---|
High mechanical robustness with excellent signal integrity
WE-LANMX M12 Connector
High mechanical robustness with excellent signal integrity
WE-LANMX M12 Connector
With WE-LANMX, Ethernet connections are powerful even in tough environments. The screw-type circular connector sockets defy environmental influences such as vibration, dust and water due to their stable and at the same time space-saving design.
Due to the integrated transformers and common mode chokes, the LAN-MX combines high mechanical robustness with excellent signal integrity in one component.

Technical Details:





Suitable for
Videos
How To: Assembly of WE-LANMX M12 Connector


