744910016
1.65 nH, ±10%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 1.65 nH
Inductance ±10%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 4 mΩ
Rated Current 1.6 A
Self Resonant Frequency 10 GHz
744913025
2.5 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 2.5 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 140
Q-Factor 150 MHz
DC Resistance 1.1 mΩ
Rated Current 4 A
Self Resonant Frequency 12.5 GHz
744910025
2.55 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 2.55 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 5 mΩ
Rated Current 1.6 A
Self Resonant Frequency 8.2 GHz
744910038
3.85 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 3.85 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 6 mΩ
Rated Current 1.6 A
Self Resonant Frequency 7.5 GHz
744913050
5 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 5 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 140
Q-Factor 150 MHz
DC Resistance 1.8 mΩ
Rated Current 4 A
Self Resonant Frequency 6.5 GHz
744913050G
5 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 5 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 140
Q-Factor 150 MHz
DC Resistance 1.8 mΩ
Rated Current 4 A
Self Resonant Frequency 6.5 GHz
Design Kit –
744910054
5.45 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 5.45 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 8 mΩ
Rated Current 1.6 A
Self Resonant Frequency 7 GHz
744911056
5.6 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 5.6 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 9 mΩ
Rated Current 1.6 A
Self Resonant Frequency 6.5 GHz
744911071
7.15 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 7.15 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 10 mΩ
Rated Current 1.6 A
Self Resonant Frequency 6 GHz
744913080
8 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 8 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 140
Q-Factor 150 MHz
DC Resistance 2.6 mΩ
Rated Current 4 A
Self Resonant Frequency 5 GHz
744913080G
8 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 8 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 140
Q-Factor 150 MHz
DC Resistance 2.6 mΩ
Rated Current 4 A
Self Resonant Frequency 5 GHz
Design Kit –
744911088
8.8 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 8.8 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 12 mΩ
Rated Current 1.6 A
Self Resonant Frequency 6 GHz
744911098
9.85 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 9.85 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 13 mΩ
Rated Current 1.6 A
Self Resonant Frequency 5.2 GHz
Design Kit –
744913112
12.5 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 12.5 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 137
Q-Factor 150 MHz
DC Resistance 3.4 mΩ
Rated Current 4 A
Self Resonant Frequency 3.3 GHz
744913112G
12.5 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 12.5 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 137
Q-Factor 150 MHz
DC Resistance 3.4 mΩ
Rated Current 4 A
Self Resonant Frequency 3.3 GHz
Design Kit –
744911112
12.55 nH, ±5%, 800 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 12.55 nH
Inductance ±5%
Inductance 800 MHz
Q-Factor 100
Q-Factor 800 MHz
DC Resistance 14 mΩ
Rated Current 1.6 A
Self Resonant Frequency 4.6 GHz
744914117
17.5 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 17.5 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.5 mΩ
Rated Current 4 A
Self Resonant Frequency 2.2 GHz
744914117G
17.5 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 17.5 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.5 mΩ
Rated Current 4 A
Self Resonant Frequency 2.2 GHz
Design Kit –
744913118
18.5 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 18.5 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 132
Q-Factor 150 MHz
DC Resistance 3.9 mΩ
Rated Current 4 A
Self Resonant Frequency 2.5 GHz
744913118G
18.5 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 18.5 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 132
Q-Factor 150 MHz
DC Resistance 3.9 mΩ
Rated Current 4 A
Self Resonant Frequency 2.5 GHz
Design Kit –
744912122
22 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 22 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.2 mΩ
Rated Current 3 A
Self Resonant Frequency 3.2 GHz
744914122
22 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 22 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 102
Q-Factor 150 MHz
DC Resistance 5.2 mΩ
Rated Current 4 A
Self Resonant Frequency 2.1 GHz
744912122G
22 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 22 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.2 mΩ
Rated Current 3 A
Self Resonant Frequency 3.2 GHz
Design Kit –
744914122G
22 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 22 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 102
Q-Factor 150 MHz
DC Resistance 5.2 mΩ
Rated Current 4 A
Self Resonant Frequency 2.1 GHz
Design Kit –
744912127
27 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 27 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4 mΩ
Rated Current 3.5 A
Self Resonant Frequency 2.7 GHz
744912127G
27 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 27 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4 mΩ
Rated Current 3.5 A
Self Resonant Frequency 2.7 GHz
Design Kit –
744914128
28 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 28 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 105
Q-Factor 150 MHz
DC Resistance 6 mΩ
Rated Current 4 A
Self Resonant Frequency 1.8 GHz
744914128G
28 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 28 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 105
Q-Factor 150 MHz
DC Resistance 6 mΩ
Rated Current 4 A
Self Resonant Frequency 1.8 GHz
Design Kit –
744912133
33 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 33 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.8 mΩ
Rated Current 3 A
Self Resonant Frequency 2.5 GHz
744912133G
33 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 33 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.8 mΩ
Rated Current 3 A
Self Resonant Frequency 2.5 GHz
Design Kit –
744914135
35.5 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 35.5 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 112
Q-Factor 150 MHz
DC Resistance 6.8 mΩ
Rated Current 4 A
Self Resonant Frequency 1.5 GHz
744914135G
35.5 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 35.5 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 112
Q-Factor 150 MHz
DC Resistance 6.8 mΩ
Rated Current 4 A
Self Resonant Frequency 1.5 GHz
Design Kit –
744912139
39 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 39 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.4 mΩ
Rated Current 3 A
Self Resonant Frequency 2.1 GHz
744912139G
39 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 39 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 4.4 mΩ
Rated Current 3 A
Self Resonant Frequency 2.1 GHz
Design Kit –
744914143
43 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 43 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 106
Q-Factor 150 MHz
DC Resistance 7.9 mΩ
Rated Current 4 A
Self Resonant Frequency 1.2 GHz
744914143G
43 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 43 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 106
Q-Factor 150 MHz
DC Resistance 7.9 mΩ
Rated Current 4 A
Self Resonant Frequency 1.2 GHz
Design Kit –
744912147
47 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 47 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 5.6 mΩ
Rated Current 3 A
Self Resonant Frequency 2.1 GHz
744912147G
47 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 47 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 5.6 mΩ
Rated Current 3 A
Self Resonant Frequency 2.1 GHz
Design Kit –
744912156
56 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 56 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 6.2 mΩ
Rated Current 3 A
Self Resonant Frequency 1.5 GHz
744912156G
56 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 56 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 6.2 mΩ
Rated Current 3 A
Self Resonant Frequency 1.5 GHz
Design Kit –
744912168
68 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 68 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 8.2 mΩ
Rated Current 2.5 A
Self Resonant Frequency 1.5 GHz
744912168G
68 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 68 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 8.2 mΩ
Rated Current 2.5 A
Self Resonant Frequency 1.5 GHz
Design Kit –
744912182
82 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 82 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 9.4 mΩ
Rated Current 2.5 A
Self Resonant Frequency 1.3 GHz
744912182G
82 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 82 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 9.4 mΩ
Rated Current 2.5 A
Self Resonant Frequency 1.3 GHz
Design Kit –
744918190
90 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 90 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 15 mΩ
Rated Current 3.5 A
Self Resonant Frequency 1.14 GHz
Design Kit –
744912210
100 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 100 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 12.3 mΩ
Rated Current 1.7 A
Self Resonant Frequency 1.2 GHz
744912210G
100 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 100 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 12.3 mΩ
Rated Current 1.7 A
Self Resonant Frequency 1.2 GHz
Design Kit –
744918211
111 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 111 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 15 mΩ
Rated Current 3.5 A
Self Resonant Frequency 1.02 GHz
Design Kit –
744912212
120 nH, ±5%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 120 nH
Inductance ±5%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 17.3 mΩ
Rated Current 1.5 A
Self Resonant Frequency 1.1 GHz
744912212G
120 nH, ±2%, 150 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 120 nH
Inductance ±2%
Inductance 150 MHz
Q-Factor 100
Q-Factor 150 MHz
DC Resistance 17.3 mΩ
Rated Current 1.5 A
Self Resonant Frequency 1.1 GHz
Design Kit –
744918213
130 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 130 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 20 mΩ
Rated Current 3 A
Self Resonant Frequency 0.9 GHz
Design Kit –
744918217
169 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 169 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 25 mΩ
Rated Current 3 A
Self Resonant Frequency 0.875 GHz
Design Kit –
744918220
206 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 206 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 30 mΩ
Rated Current 3 A
Self Resonant Frequency 0.8 GHz
Design Kit –
744918222
222 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 222 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 35 mΩ
Rated Current 3 A
Self Resonant Frequency 0.73 GHz
Design Kit –
744918224
246 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 246 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 35 mΩ
Rated Current 3 A
Self Resonant Frequency 0.685 GHz
Design Kit –
744918230
307 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 307 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 35 mΩ
Rated Current 3 A
Self Resonant Frequency 0.66 GHz
Design Kit –
744918238
380 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 380 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 50 mΩ
Rated Current 2.5 A
Self Resonant Frequency 0.59 GHz
Design Kit –
744918242
422 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 422 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 60 mΩ
Rated Current 2.5 A
Self Resonant Frequency 0.54 GHz
Design Kit –
744918249
491 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 491 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 65 mΩ
Rated Current 2 A
Self Resonant Frequency 0.535 GHz
Design Kit –
744918254
538 nH, ±5%, 50 MHz Status Active i | Production is active. Expected lifetime: >10 years.
Inductance 538 nH
Inductance ±5%
Inductance 50 MHz
Q-Factor 100
Q-Factor 50 MHz
DC Resistance 90 mΩ
Rated Current 2 A
Self Resonant Frequency 0.49 GHz
Design Kit –