Characteristics
- Suppression of common mode noise up to 85 dB
- High leakage inductance for differential filtering
- Low profile with high inductance
Applications
- Mains operated LED drivers
- Electronic ballasts
- Switched-mode power supplies
- Mains filter
Products
FT16H
| Order Code | Datasheet | Simulation | Downloads | Status | L (mH) | IR (A) | IR 2 (A) | LS (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (kV) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 744869161063 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | 2.4 | 120 | 220 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
| 744869161103 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.4 | 1.7 | 200 | 330 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
| 744869161153 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.1 | 1.3 | 290 | 550 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
| 744869161273 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 0.8 | 1 | 520 | 1000 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
| 744869161393 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 0.7 | 0.85 | 760 | 1430 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
| 744869161473 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.65 | 0.8 | 920 | 1630 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
| 744869161683 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.55 | 0.65 | 1340 | 2560 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
| 744869161104 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.4 | 0.5 | 1930 | 3470 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 744869161063 | SPEC | |
| 744869161103 | SPEC | |
| 744869161153 | SPEC | |
| 744869161273 | SPEC | |
| 744869161393 | SPEC | |
| 744869161473 | SPEC | |
| 744869161683 | SPEC | |
| 744869161104 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | L (mH) | IR (A) | IR 2 (A) | LS (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (kV) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|

