Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|---|---|
3521 | 3 | 3.5 | 2.1 | NiZn | SMT | |||
4532 | 4 | 4.5 | 3.2 | NiZn | SMT | |||
5848 | 5.2 | 5.8 | 4.5 | NiZn | SMT | |||
7850 | 7 | 7.8 | 5 | - | SMT | |||
1054 | 9 | 10 | 5.4 | NiZn | SMT |
LTSpice files
Characteristics
- Open size
- Saturation currents up to 14 A
- Low tolerances at high inductance values
- Operating temperature: –40 °C to +125 °C
- Recommended solder profile: Reflow
Applications
- Switching regulators with low operating voltages (graphic cards, embedded PC-Cards, mainboards)
- Integrated DC/DC converter
- Optimal attenuation in MHz frequency range
Application Notes
- ANP005 EMC Filter for DC/DC switching controller optimized
- ANP006 Influence of control loop by an Output filter
- ANP008 Negative input resistance of switching regulators
- ANP009 Loss-Free Filtered
- ANP039 Power Inductors - 8 Design Tips
- ANP047 The Behavior of Electro-Magnetic Radiation of Power Inductors in Power Management
- ANP118 Acoustic noise & Coil whine effect
- ANP138 Custom Rated Current Calculator
- ANS018 EMI Filter Design for Non-Isolated DC/DC Converters
Products
All
3521
4532
5848
7850
1054
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4 | 5.55 | 5.72 | 5.72 | 6.6 | 0.049 | 110 | 744773 | ||
7447732010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 2.55 | 3 | 3.7 | 3.7 | 4.3 | 0.05 | 160 | – | ||
744776012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 6 | – | 11 | – | – | 0.009 | 110 | – | ||
744773014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.4 | 3.4 | 4.45 | 5.04 | 5.04 | 5.8 | 0.056 | 103 | – | ||
7447732015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 2.08 | 2.5 | 3.05 | 3.05 | 3.6 | 0.07 | 130 | – | ||
744773018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 2.7 | 3.9 | 3.6 | 4.4 | 5.1 | 0.064 | 95 | – | ||
744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.5 | 3.5 | 3.38 | 4.1 | 4.7 | 0.071 | 85 | 744773 | ||
744774022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 4.6 | – | 8.2 | – | – | 0.041 | 54 | 744773 | ||
7447732022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 1.71 | 2.2 | 2.54 | 2.54 | 3 | 0.09 | 100 | – | ||
744776025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | 5.3 | – | 8 | – | – | 0.012 | 65 | – | ||
744773027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | 2.25 | 3.25 | 2.97 | 3.5 | 4.05 | 0.079 | 72 | – | ||
744774027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.7 | 4 | – | 8 | – | – | 0.045 | 50 | – | ||
744773033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2 | 3.15 | 2.88 | 3.3 | 3.8 | 0.086 | 65 | 744773 | ||
744774033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4 | – | 7.5 | – | – | 0.06 | 43 | – | ||
744776033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 5 | – | 7 | – | – | 0.014 | 45 | – | ||
7447732033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 1.39 | 1.9 | 2.09 | 2.09 | 2.45 | 0.12 | 80 | – | ||
744773039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.9 | 1.88 | 2.7 | 2.57 | 3.1 | 3.55 | 0.094 | 61 | – | ||
744773047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.82 | 2.6 | 2.46 | 2.9 | 3.3 | 0.11 | 50 | 744773 | ||
744774047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3 | – | 5.5 | – | – | 0.071 | 33 | 744773 | ||
744776047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 5 | – | 6 | – | – | 0.017 | 41 | – | ||
7447732047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 1.16 | 1.6 | 1.77 | 1.77 | 2.1 | 0.16 | 70 | – | ||
744773056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 1.58 | 2.4 | 2.43 | 2.43 | 2.8 | 0.126 | 48 | – | ||
744776056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 4.8 | – | 5.5 | – | – | 0.019 | 38 | – | ||
744773068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 1.54 | 2.3 | 2.1 | 2.1 | 2.4 | 0.131 | 41 | 744773 | ||
744774068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.4 | – | 5 | – | – | 0.082 | 28 | 744773 | ||
744776068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 4.4 | – | 5 | – | – | 0.022 | 34 | – | ||
7447732068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 0.96 | 1.4 | 1.48 | 1.48 | 1.78 | 0.21 | 55 | – | ||
744773082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 1.5 | 1.85 | 1.8 | 1.8 | 2.08 | 0.146 | 38 | – | ||
744776082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 4.2 | – | 4.25 | – | – | 0.026 | 25 | – | ||
74477310 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.45 | 1.8 | 1.74 | 1.74 | 2 | 0.182 | 37 | 744773 | ||
74477410 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.2 | – | 2.5 | – | – | 0.1 | 26 | 744773 | ||
74477510 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.3 | – | 2.95 | – | – | 0.07 | 28 | 744775 | ||
74477610 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.98 | – | 3.24 | – | – | 0.06 | 24 | 744775 | ||
7447732110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.8 | 1.15 | 1.23 | 1.23 | 1.45 | 0.3 | 45 | – | ||
744773112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1.28 | 1.55 | 1.62 | 1.62 | 1.85 | 0.21 | 32 | – | ||
744774112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2 | – | 1.94 | – | – | 0.11 | 24 | – | ||
744775112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.18 | – | 2.2 | – | – | 0.08 | 26 | 744775 | ||
744776112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.72 | – | 3.15 | – | – | 0.07 | 23 | – | ||
744773115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.2 | 1.35 | 1.46 | 1.46 | 1.65 | 0.235 | 26 | 744773 | ||
744774115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.53 | – | 1.9 | – | – | 0.14 | 23 | 744773 | ||
744775115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.93 | – | 2.23 | – | – | 0.09 | 20 | 744775 | ||
744776115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.47 | – | 2.88 | – | – | 0.08 | 20 | – | ||
7447732115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 0.64 | 0.95 | 1.01 | 1.01 | 1.18 | 0.43 | 36 | – | ||
744773118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1.1 | 1.25 | 1.29 | 1.29 | 1.49 | 0.338 | 23 | – | ||
744774118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1.45 | – | 1.69 | – | – | 0.15 | 21 | – | ||
744775118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 1.89 | – | 2.14 | – | – | 0.1 | 19 | 744775 | ||
744776118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.36 | – | 2.43 | – | – | 0.09 | 19 | 744775 | ||
744773122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1 | 1.2 | 1.22 | 1.22 | 1.42 | 0.37 | 20 | 744773 | ||
744774122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.28 | – | 1.53 | – | – | 0.18 | 16 | 744773 | ||
744775122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.76 | – | 1.81 | – | – | 0.11 | 17.5 | 744775 | ||
744776122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.04 | – | 2.07 | – | – | 0.1 | 16 | 744775 | ||
7447732122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.53 | 0.7 | 0.84 | 0.84 | 0.97 | 0.7 | 28 | – | ||
744773127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 0.94 | 1.05 | 1 | 1.15 | 1.32 | 0.522 | 21 | – | ||
744774127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 1.19 | – | 1.4 | – | – | 0.2 | 15 | 744773 | ||
744775127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 1.48 | – | 1.62 | – | – | 0.12 | 15.5 | 744775 | ||
744776127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 1.95 | – | 1.98 | – | – | 0.11 | 15 | 744775 | ||
744773133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.86 | 1 | 0.9 | 1.1 | 1.26 | 0.54 | 20 | 744773 | ||
744774133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.09 | – | 1.17 | – | – | 0.23 | 14 | 744773 | ||
744775133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.35 | – | 1.47 | – | – | 0.13 | 14.5 | 744775 | ||
744776133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.78 | – | 1.89 | – | – | 0.12 | 13 | 744775 | ||
7447732133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.43 | 0.6 | 0.7 | 0.7 | 0.83 | 0.97 | 24 | – | ||
744773139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 0.77 | 0.9 | 0.87 | 0.95 | 1.1 | 0.587 | 15 | – | ||
744774139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 0.94 | – | 1.1 | – | – | 0.32 | 12 | – | ||
744775139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.25 | – | 1.33 | – | – | 0.16 | 12.5 | – | ||
744776139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.62 | – | 1.8 | – | – | 0.14 | 12 | – | ||
744773147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.68 | 0.8 | 0.77 | 0.85 | 0.98 | 0.844 | 17 | 744773 | ||
744774147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.86 | – | 1 | – | – | 0.37 | 11.5 | 744773 | ||
744775147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.17 | – | 1.24 | – | – | 0.18 | 12 | 744775 | ||
744776147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.45 | – | 1.62 | – | – | 0.17 | 11 | 744775 | ||
7447732147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.36 | 0.5 | 0.59 | 0.59 | 0.69 | 1.33 | 20 | – | ||
744773156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 0.64 | 0.7 | 0.75 | 0.82 | 0.94 | 0.937 | 16 | – | ||
744774156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 0.77 | – | 0.9 | – | – | 0.42 | 10 | – | ||
744775156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.04 | – | 1.14 | – | – | 0.24 | 10.5 | 744775 | ||
744776156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.36 | – | 1.53 | – | – | 0.19 | 10 | – | ||
744773168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.56 | 0.65 | 0.68 | 0.75 | 0.86 | 1.117 | 13 | 744773 | ||
744774168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.64 | – | 0.86 | – | – | 0.46 | 10 | 744773 | ||
744775168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.99 | – | 1.05 | – | – | 0.28 | 9.7 | 744775 | ||
744776168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.19 | – | 1.49 | – | – | 0.22 | 9 | 744775 | ||
7447732168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 0.3 | 0.4 | 0.49 | 0.49 | 0.57 | 1.8 | 16 | – | ||
744774182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 0.6 | – | 0.72 | – | – | 0.6 | 8 | – | ||
744775182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 0.9 | – | 0.95 | – | – | 0.37 | 8.6 | 744775 | ||
744776182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1.11 | – | 1.17 | – | – | 0.25 | 8 | 744775 | ||
74477420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.57 | – | 0.68 | – | – | 0.65 | 7.5 | 744773 | ||
74477520 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.77 | – | 0.86 | – | – | 0.43 | 8 | 744775 | ||
74477620 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.02 | – | 1.1 | – | – | 0.35 | 7.5 | 744775 | ||
7447732210 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.24 | 0.3 | 0.41 | 0.41 | 0.47 | 2.8 | 12 | – | ||
744774212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.49 | – | 0.63 | – | – | 0.93 | 7 | – | ||
744775210 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.67 | – | 0.81 | – | – | 0.47 | 7 | – | ||
744776212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.94 | – | 0.99 | – | – | 0.4 | 6.5 | 744775 | ||
744774215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.46 | – | 0.54 | – | – | 1.1 | 6.5 | 744773 | ||
744775215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.6 | – | 0.71 | – | – | 0.64 | 6.2 | 744775 | ||
744776215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.81 | – | 0.9 | – | – | 0.47 | 6 | 744775 | ||
744774218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.42 | – | 0.5 | – | – | 1.38 | 5.8 | – | ||
744775218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.55 | – | 0.57 | – | – | 0.71 | 5.8 | 744775 | ||
744776218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.76 | – | 0.78 | – | – | 0.63 | 5.4 | 744775 | ||
744774222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.42 | – | 0.47 | – | – | 1.57 | 5 | 744773 | ||
744775222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.51 | – | 0.56 | – | – | 0.96 | 5.4 | 744775 | ||
744776222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.67 | – | 0.77 | – | – | 0.73 | 5 | 744775 | ||
744775227 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.47 | – | 0.51 | – | – | 1.11 | 4.7 | 744775 | ||
744776227 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.62 | – | 0.68 | – | – | 0.97 | 4.3 | – | ||
744775233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.43 | – | 0.48 | – | – | 1.26 | 4.2 | 744775 | ||
744776233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.52 | – | 0.59 | – | – | 1.15 | 4.1 | 744775 | ||
744775239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.38 | – | 0.43 | – | – | 1.77 | 3.9 | – | ||
744776239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.49 | – | 0.54 | – | – | 1.3 | 3.9 | – | ||
744775247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.36 | – | 0.38 | – | – | 1.96 | 3.4 | 744775 | ||
744776247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.44 | – | 0.5 | – | – | 1.48 | 3.4 | 744775 | ||
744776256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.39 | – | 0.47 | – | – | 1.9 | 3 | – | ||
744776260 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 0.7 | – | 0.6 | – | – | 1.39 | 2.9 | – | ||
744776268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.36 | – | 0.43 | – | – | 2.25 | 2.7 | 744775 | ||
744776282 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.32 | – | 0.41 | – | – | 2.55 | 2.5 | 744775 | ||
74477530 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.3 | – | 0.3 | – | – | 3.3 | 2.4 | – | ||
74477630 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.32 | – | 0.38 | – | – | 2.6 | 2.3 | – | ||
744776312 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1200 | 0.3 | – | 0.38 | – | – | 3 | 2.1 | – | ||
744776322 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.18 | – | 0.26 | – | – | 5.3 | 1.4 | – |
Order Code | Datasheet | Simulation |
---|---|---|
7447730 | SPEC | |
7447732010 | SPEC | |
744776012 | SPEC | |
744773014 | SPEC | |
7447732015 | SPEC | |
744773018 | SPEC | |
744773022 | SPEC | |
744774022 | SPEC | |
7447732022 | SPEC | |
744776025 | SPEC | |
744773027 | SPEC | |
744774027 | SPEC | |
744773033 | SPEC | |
744774033 | SPEC | |
744776033 | SPEC | |
7447732033 | SPEC | |
744773039 | SPEC | |
744773047 | SPEC | |
744774047 | SPEC | |
744776047 | SPEC | |
7447732047 | SPEC | |
744773056 | SPEC | |
744776056 | SPEC | |
744773068 | SPEC | |
744774068 | SPEC | |
744776068 | SPEC | |
7447732068 | SPEC | |
744773082 | SPEC | |
744776082 | SPEC | |
74477310 | SPEC | |
74477410 | SPEC | |
74477510 | SPEC | |
74477610 | SPEC | |
7447732110 | SPEC | |
744773112 | SPEC | |
744774112 | SPEC | |
744775112 | SPEC | |
744776112 | SPEC | |
744773115 | SPEC | |
744774115 | SPEC | |
744775115 | SPEC | |
744776115 | SPEC | |
7447732115 | SPEC | |
744773118 | SPEC | |
744774118 | SPEC | |
744775118 | SPEC | |
744776118 | SPEC | |
744773122 | SPEC | |
744774122 | SPEC | |
744775122 | SPEC | |
744776122 | SPEC | |
7447732122 | SPEC | |
744773127 | SPEC | |
744774127 | SPEC | |
744775127 | SPEC | |
744776127 | SPEC | |
744773133 | SPEC | |
744774133 | SPEC | |
744775133 | SPEC | |
744776133 | SPEC | |
7447732133 | SPEC | |
744773139 | SPEC | |
744774139 | SPEC | |
744775139 | SPEC | |
744776139 | SPEC | |
744773147 | SPEC | |
744774147 | SPEC | |
744775147 | SPEC | |
744776147 | SPEC | |
7447732147 | SPEC | |
744773156 | SPEC | |
744774156 | SPEC | |
744775156 | SPEC | |
744776156 | SPEC | |
744773168 | SPEC | |
744774168 | SPEC | |
744775168 | SPEC | |
744776168 | SPEC | |
7447732168 | SPEC | |
744774182 | SPEC | |
744775182 | SPEC | |
744776182 | SPEC | |
74477420 | SPEC | |
74477520 | SPEC | |
74477620 | SPEC | |
7447732210 | SPEC | |
744774212 | SPEC | |
744775210 | SPEC | |
744776212 | SPEC | |
744774215 | SPEC | |
744775215 | SPEC | |
744776215 | SPEC | |
744774218 | SPEC | |
744775218 | SPEC | |
744776218 | SPEC | |
744774222 | SPEC | |
744775222 | SPEC | |
744776222 | SPEC | |
744775227 | SPEC | |
744776227 | SPEC | |
744775233 | SPEC | |
744776233 | SPEC | |
744775239 | SPEC | |
744776239 | SPEC | |
744775247 | SPEC | |
744776247 | SPEC | |
744776256 | SPEC | |
744776260 | SPEC | |
744776268 | SPEC | |
744776282 | SPEC | |
74477530 | SPEC | |
74477630 | SPEC | |
744776312 | SPEC | |
744776322 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Design Kit | Samples |
---|
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!