OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyShielded Power InductorsProduct seriesWE-HCC SMT High Current Cube Inductor

WE-HCC SMT High Current Cube Inductor EXTENDED

Shielded

WE-HCC SMT High Current Cube Inductor
 Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Material
EXT. 8070 8.4 7.9 7.2 Ferrite
EXT. 1090 10.9 10 9.3 Ferrite
EXT. 1210 ferrite 12.1 11.4 9.5 Ferrite
EXT. 1210 iron powder 12.1 11.4 9.5 Iron Powder

Characteristics

  • Magnetically shielded
  • Operating temperature: –40 °C to +125 °C
  • Recommended solder profile: Reflow
  • Current capability up to 27 A
  • Excellent saturation characteristics

Applications

  • Filter choke for DC/DC converter
  • Single and polyphase buck converter
  • Filter choke for motor electronics
  • Input filter inductor for DC/DC converter

Products

All
8070
1090
1210 ferrite
1210 iron powder
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Design Kit Samples
NEW7443330022SPEC
8 files 0.22 35.2 90.5 96 1.6 Ferrite 0.22744332
NEW7443320022SPEC
8 files 0.22 48.2 82.9 90.8 1.5 Ferrite 0.22744332
NEW7443310022SPEC
8 files 0.22 48.2 49.7 177.2 1.5 Iron Powder 0.21
NEW7443340030SPEC
8 files 0.3 25.5 35.4 40.3 2.7 Ferrite 0.3744332
NEW7443330033SPEC
8 files 0.33 35.2 51 59 1.6 Ferrite 0.33744332
NEW7443320033SPEC
8 files 0.33 48.2 56.7 62.1 1.5 Ferrite 0.33744332
NEW7443310033SPEC
8 files 0.33 48.2 43.6 115.4 1.5 Iron Powder 0.32
NEW7443340047SPEC
8 files 0.47 22.5 28.5 31.3 3.1 Ferrite 0.47744332
NEW7443330047SPEC
8 files 0.47 31.3 46.5 54.9 1.85 Ferrite 0.47744332
NEW7443320047SPEC
8 files 0.47 40.2 49.9 54.7 1.85 Ferrite 0.46744332
NEW7443310047SPEC
8 files 0.47 40.2 44.4 116.2 1.85 Iron Powder 0.46
NEW7443340068SPEC
8 files 0.68 22.5 21.2 23 3.1 Ferrite 0.64744332
NEW7443330068SPEC
8 files 0.68 27.2 41.4 46 2.65 Ferrite 0.67744332
NEW7443320068SPEC
8 files 0.68 40.2 35.8 39.1 1.85 Ferrite 0.66744332
NEW7443310068SPEC
8 files 0.68 40.2 39.3 63.5 1.85 Iron Powder 0.66
NEW7443330082SPEC
8 files 0.82 27.2 36.8 41.9 2.65 Ferrite 0.81744332
NEW7443320082SPEC
8 files 0.82 34 32.6 35.8 2.5 Ferrite 0.8744332
NEW7443310082SPEC
8 files 0.82 32.5 33.8 67.8 2.5 Iron Powder 0.78
NEW7443340100SPEC
8 files 1 18.8 22.9 25.1 3.9 Ferrite 0.97744332
NEW7443330100SPEC
8 files 1 27.2 26.5 31.1 2.65 Ferrite 0.95744332
NEW7443320100SPEC
8 files 1 34 30.6 33.5 2.5 Ferrite 0.9744332
NEW7443310100SPEC
8 files 1 32.5 28.5 55.1 2.5 Iron Powder 0.94
NEW7443340150SPEC
8 files 1.5 14.8 16.4 18.5 5.6 Ferrite 1.4744332
NEW7443330150SPEC
8 files 1.5 21.7 26.8 31 4 Ferrite 1.45744332
NEW7443320150SPEC
8 files 1.5 25.7 26.5 29.1 3.5 Ferrite 1.43744332
NEW7443310150SPEC
8 files 1.5 26.9 21.9 54.5 3.5 Iron Powder 1.36
NEW7443340220SPEC
8 files 2.2 14.8 11.3 12.9 5.6 Ferrite 1.4744332
NEW7443330220SPEC
8 files 2.2 17.4 22.5 25.6 4.8 Ferrite 2.1744332
NEW7443320220SPEC
8 files 2.2 21.6 24.8 27.2 4.3 Ferrite 2744332
NEW7443310220SPEC
8 files 2.2 22.4 20.9 44 4.3 Iron Powder 2.1
NEW7443340330SPEC
8 files 3.3 12.3 8.4 10.8 8.2 Ferrite 1.55744332
NEW7443330330SPEC
8 files 3.3 14.1 19.3 22.8 7.15 Ferrite 2.6744332
NEW7443320330SPEC
8 files 3.3 18.2 22.4 24.7 5.7 Ferrite 2.5744332
NEW7443310330SPEC
8 files 3.3 15.5 19.2 38.9 7.7 Iron Powder 3.2
NEW7443310390SPEC
8 files 3.9 12.5 16.4 35.3 11 Iron Powder 3.75
NEW7443340470SPEC
8 files 4.7 8.9 7.7 9.5 13.5 Ferrite 3.5
NEW7443330470SPEC
8 files 4.7 11.3 15 17.9 9.9 Ferrite 3.8744332
NEW7443320470SPEC
8 files 4.7 14.9 15.6 17.1 7.9 Ferrite 3.2744332
NEW7443310470SPEC
8 files 4.7 12.5 17.8 35.5 11 Iron Powder 4.5 32
NEW7443340680SPEC
8 files 6.8 6.2 7.4 8.3 24 Ferrite 6.5
NEW7443330680SPEC
8 files 6.8 8.9 12.4 16.6 15 Ferrite 4.5744332
NEW7443320680SPEC
8 files 6.8 12.3 12.9 14.2 11 Ferrite 5.5744332
NEW7443330820SPEC
8 files 8.2 8.9 9.3 12.5 15 Ferrite 2.8744332
NEW7443320820SPEC
8 files 8.2 11.8 12.3 13.5 11.8 Ferrite 5.1744332
NEW7443341000SPEC
8 files 10 4.4 7.1 8.3 41 Ferrite 9.8
NEW7443331000SPEC
8 files 10 6.7 9.4 11.7 23.1 Ferrite 5.5744332
NEW7443321000SPEC
8 files 10 9.6 9.1 11.3 16.7 Ferrite 7.5744332
Order Code Data­sheet Simu­lation
NEW7443330022SPEC
NEW7443320022SPEC
NEW7443310022SPEC
NEW7443340030SPEC
NEW7443330033SPEC
NEW7443320033SPEC
NEW7443310033SPEC
NEW7443340047SPEC
NEW7443330047SPEC
NEW7443320047SPEC
NEW7443310047SPEC
NEW7443340068SPEC
NEW7443330068SPEC
NEW7443320068SPEC
NEW7443310068SPEC
NEW7443330082SPEC
NEW7443320082SPEC
NEW7443310082SPEC
NEW7443340100SPEC
NEW7443330100SPEC
NEW7443320100SPEC
NEW7443310100SPEC
NEW7443340150SPEC
NEW7443330150SPEC
NEW7443320150SPEC
NEW7443310150SPEC
NEW7443340220SPEC
NEW7443330220SPEC
NEW7443320220SPEC
NEW7443310220SPEC
NEW7443340330SPEC
NEW7443330330SPEC
NEW7443320330SPEC
NEW7443310330SPEC
NEW7443310390SPEC
NEW7443340470SPEC
NEW7443330470SPEC
NEW7443320470SPEC
NEW7443310470SPEC
NEW7443340680SPEC
NEW7443330680SPEC
NEW7443320680SPEC
NEW7443330820SPEC
NEW7443320820SPEC
NEW7443341000SPEC
NEW7443331000SPEC
NEW7443321000SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Design Kit Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right coil type (inductor)?!

Videos

Webinar: Definition of component heating of power inductors in switching regulators