Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
2010 | 2 | 1.6 | 1 | SMT | |||
EXT. | 2512 | 2.5 | 2 | 1.2 | SMT | ||
EXT. | 3015 | 3 | 3 | 1.5 | SMT | ||
4012 | 4 | 4 | 1.2 | SMT | |||
EXT. | 4018 | 4 | 4 | 1.8 | SMT | ||
4025 | 4 | 4 | 2.5 | SMT | |||
5020 | 5 | 5 | 2 | SMT | |||
EXT. | 5040 | 5 | 5 | 4 | SMT | ||
EXT. | 6028 | 6 | 6 | 2.8 | SMT | ||
EXT. | 6045 | 6 | 6 | 4.5 | SMT | ||
EXT. | 8040 | 8 | 8 | 4.2 | SMT | ||
8065 | 8 | 8 | 6.5 | SMT |
LTSpice files
Characteristics
- Compact design Power Inductor
- 1.7 times more current than compared to an unshielded version
- Robust construction
- Low RDC
- Magnetically shielded by use of a magnetic resin
- Operating temperature: -40°C to +125°C
Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Integrated DC/DC Converters
- Switching controllers which require high efficiency
- Portable power (PDA, Smartphones, Digital Cameras, TVs, LCD etc.)
- Embedded Laptops and PCs
- Big sizes can be used in shock resisting circuits
Products
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744040240016 | SPEC | 8 files | 0.16 | 3.7 | 7 | 16 | 644 | 7440402 | |||
744040200016 | SPEC | 8 files | 0.16 | 3 | 4.9 | 25 | 540 | 7440402 | |||
744040420033 | SPEC | 8 files | 0.33 | 4.5 | 7.6 | 13 | 326 | – | |||
744040200033 | SPEC | 8 files | 0.33 | 2.5 | 3.4 | 34 | 363 | – | |||
NEW | 744040240047 | SPEC | 8 files | 0.47 | 2.6 | 5 | 32 | – | 7440402 | ||
NEW | 744040320047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 0.47 | 3 | 4 | 18 | – | 7440402 | ||
744040410047 | SPEC | 8 files | 0.47 | 3.25 | 4.25 | 28 | 274 | 7440405 | |||
744040520047 | SPEC | 8 files | 0.47 | 4.9 | 8.5 | 13.9 | 252 | 7440405 | |||
NEW | 744040640047 | SPEC | 8 files | 0.47 | 8 | 16 | 6 | – | – | ||
744040200047 | SPEC | 8 files | 0.47 | 2.1 | 2.8 | 47 | 293 | 7440402 | |||
NEW | 744040240068 | SPEC | 8 files | 0.68 | 2.5 | 3.5 | 35 | – | 7440402 | ||
NEW | 744040640068 | SPEC | 8 files | 0.68 | 7.2 | 12 | 7 | – | – | ||
744040200068 | SPEC | 8 files | 0.68 | 1.8 | 2.4 | 64 | 196 | – | |||
NEW | 744040630082 | SPEC | 8 files | 0.82 | 6 | 9.5 | 10 | – | – | ||
NEW | 74404024010 | SPEC | 8 files | 1 | 2.3 | 2.5 | 36 | 159 | 7440402 | ||
NEW | 74404032010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1 | 2.2 | 3 | 33 | – | 7440402 | ||
74404041010 | SPEC | 8 files | 1 | 2.52 | 3.35 | 41 | 142 | 7440405 | |||
NEW | 74404042010 | SPEC | 8 files | 1 | 3.2 | 4.8 | 27 | 112 | 7440405 | ||
74404052010 | SPEC | 8 files | 1 | 3.9 | 6.3 | 19.8 | 145 | 7440405 | |||
NEW | 74404054010 | SPEC | 8 files | 1 | 4.9 | 8 | 12 | – | 7440405 | ||
NEW | 74404063010 | SPEC | 8 files | 1 | 5.2 | 7.5 | 10 | – | – | ||
NEW | 74404064010 | SPEC | 8 files | 1 | 5.9 | 11.5 | 11 | – | – | ||
NEW | 74404084010 | SPEC | 8 files | 1 | 6.3 | 14.1 | 8 | – | – | ||
74404043010A | SPEC | 8 files | 1 | 4.9 | 3.22 | 14 | 167 | – | |||
74404020010 | SPEC | 8 files | 1 | 1.5 | 2 | 94 | 177 | 7440402 | |||
74404052012 | SPEC | 8 files | 1.2 | 3.6 | 5.2 | 23.4 | 130 | – | |||
NEW | 74404064012 | SPEC | 8 files | 1.2 | 6.25 | 10.2 | 10 | – | – | ||
NEW | 74404063012 | SPEC | 8 files | 1.2 | 4.7 | 7.3 | 12 | – | – | ||
NEW | 74404024015 | SPEC | 8 files | 1.5 | 1.8 | 2.2 | 65 | – | 7440402 | ||
NEW | 74404032015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1.5 | 2 | 2.3 | 40 | – | 7440402 | ||
NEW | 74404042015 | SPEC | 8 files | 1.5 | 2.95 | 4.3 | 31 | 100 | – | ||
74404052015 | SPEC | 8 files | 1.5 | 3.3 | 4.9 | 25.7 | 92 | – | |||
NEW | 74404054015 | SPEC | 8 files | 1.5 | 4.3 | 6.9 | 15 | – | – | ||
NEW | 74404063015 | SPEC | 8 files | 1.5 | 4.58 | 6.6 | 13 | – | – | ||
NEW | 74404064015 | SPEC | 8 files | 1.5 | 6.2 | 9.7 | 12 | – | – | ||
NEW | 74404084015 | SPEC | 8 files | 1.5 | 5.65 | 11.4 | 10 | – | – | ||
74404020015 | SPEC | 8 files | 1.5 | 1.2 | 1.6 | 147 | 130 | 7440402 | |||
NEW | 74404064018 | SPEC | 8 files | 1.8 | 5.8 | 8.5 | 12 | – | – | ||
NEW | 74404024022 | SPEC | 8 files | 2.2 | 1.65 | 1.9 | 80 | – | 7440402 | ||
NEW | 74404032022 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 2.2 | 1.8 | 1.7 | 50 | – | 7440402 | ||
NEW | 74404042022 | SPEC | 8 files | 2.2 | 2.2 | 3.4 | 42 | 70 | 7440405 | ||
74404052022 | SPEC | 8 files | 2.2 | 3 | 4.2 | 31.6 | 88 | 7440405 | |||
NEW | 74404054022 | SPEC | 8 files | 2.2 | 3.8 | 5.3 | 19 | – | – | ||
NEW | 74404063022 | SPEC | 8 files | 2.2 | 3.75 | 5.6 | 20 | – | – | ||
NEW | 74404064022 | SPEC | 8 files | 2.2 | 5.4 | 7.5 | 14 | – | – | ||
NEW | 74404084022 | SPEC | 8 files | 2.2 | 5.15 | 9 | 12 | – | – | ||
74404043022A | SPEC | 8 files | 2.2 | 3.83 | 2.28 | 23 | 104 | – | |||
74404020022 | SPEC | 8 files | 2.2 | 0.96 | 1.4 | 225 | 107 | 7440402 | |||
NEW | 74404024033 | SPEC | 8 files | 3.3 | 1.35 | 1.5 | 120 | – | 7440402 | ||
NEW | 74404032033 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 3.3 | 1.5 | 1.5 | 70 | – | 7440402 | ||
74404041033 | SPEC | 8 files | 3.3 | 1.75 | 1.8 | 69 | 78 | 7440405 | |||
NEW | 74404042033 | SPEC | 8 files | 3.3 | 2 | 2.9 | 55 | 56 | 7440405 | ||
74404052033 | SPEC | 8 files | 3.3 | 2.6 | 3.5 | 42.2 | 70 | – | |||
NEW | 74404054033 | SPEC | 8 files | 3.3 | 3.4 | 4.3 | 24 | – | 7440405 | ||
NEW | 74404063033 | SPEC | 8 files | 3.3 | 3.48 | 4.5 | 25 | – | – | ||
NEW | 74404064033 | SPEC | 8 files | 3.3 | 4.2 | 6.5 | 21 | – | – | ||
NEW | 74404084033 | SPEC | 8 files | 3.3 | 4.4 | 8 | 17 | – | – | ||
74404043033A | SPEC | 8 files | 3.3 | 3.23 | 1.75 | 33 | 75 | – | |||
74404020033 | SPEC | 8 files | 3.3 | 0.87 | 1.1 | 275 | 78 | 7440402 | |||
74404052039 | SPEC | 8 files | 3.9 | 2.4 | 2.8 | 50.5 | 59 | – | |||
NEW | 74404024047 | SPEC | 8 files | 4.7 | 1.12 | 1.2 | 173 | – | 7440402 | ||
NEW | 74404032047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 4.7 | 1.3 | 1.2 | 96 | – | 7440402 | ||
74404041047 | SPEC | 8 files | 4.7 | 1.55 | 1.3 | 91 | 60 | 7440405 | |||
NEW | 74404042047 | SPEC | 8 files | 4.7 | 1.7 | 2.2 | 70 | 44 | 7440405 | ||
74404052047 | SPEC | 8 files | 4.7 | 2.3 | 2.7 | 55.9 | 57 | 7440405 | |||
NEW | 74404054047 | SPEC | 8 files | 4.7 | 3 | 3.8 | 30 | – | 7440405 | ||
NEW | 74404063047 | SPEC | 8 files | 4.7 | 3.08 | 3.3 | 30 | – | – | ||
NEW | 74404064047 | SPEC | 8 files | 4.7 | 3.85 | 5.5 | 26 | – | – | ||
NEW | 74404084047 | SPEC | 8 files | 4.7 | 4.1 | 7 | 19 | – | – | ||
74404043047A | SPEC | 8 files | 4.7 | 2.3 | 1.43 | 46 | 61 | – | |||
74404020047 | SPEC | 8 files | 4.7 | 0.72 | 0.85 | 410 | 71 | 7440402 | |||
74404052056 | SPEC | 8 files | 5.6 | 2.1 | 2.55 | 67.5 | 50 | – | |||
NEW | 74404024068 | SPEC | 8 files | 6.8 | 0.85 | 1 | 300 | – | 7440402 | ||
NEW | 74404032068 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 6.8 | 1.16 | 0.94 | 120 | – | 7440402 | ||
NEW | 74404042068 | SPEC | 8 files | 6.8 | 1.45 | 2 | 98 | 39 | – | ||
74404052068 | SPEC | 8 files | 6.8 | 1.9 | 2.4 | 82.7 | 43 | – | |||
NEW | 74404054068 | SPEC | 8 files | 6.8 | 2.5 | 3.2 | 43 | – | – | ||
NEW | 74404063068 | SPEC | 8 files | 6.8 | 2.4 | 2.8 | 47 | – | – | ||
NEW | 74404064068 | SPEC | 8 files | 6.8 | 3.2 | 4.3 | 31 | – | – | ||
NEW | 74404084068 | SPEC | 8 files | 6.8 | 3.6 | 5.5 | 24 | – | – | ||
74404020068 | SPEC | 8 files | 6.8 | 0.55 | 0.75 | 700 | 52 | 7440402 | |||
74404052075 | SPEC | 8 files | 7.5 | 1.7 | 2.1 | 96.8 | 40 | – | |||
NEW | 74404063082 | SPEC | 8 files | 8.2 | 2.25 | 2.5 | 55 | – | – | ||
NEW | 74404064082 | SPEC | 8 files | 8.2 | 3 | 4.3 | 43 | – | – | ||
NEW | 74404084082 | SPEC | 8 files | 8.2 | 3.45 | 5 | 26 | – | – | ||
NEW | 74404024100 | SPEC | 8 files | 10 | 0.65 | 0.8 | 430 | – | 7440402 | ||
NEW | 74404032100 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 10 | 0.84 | 0.87 | 230 | – | 7440402 | ||
74404041100 | SPEC | 8 files | 10 | 1.32 | 1 | 168 | 38 | 7440405 | |||
NEW | 74404042100 | SPEC | 8 files | 10 | 1.2 | 1.7 | 150 | 28 | 7440405 | ||
74404052100 | SPEC | 8 files | 10 | 1.6 | 1.95 | 109 | 37 | 7440405 | |||
NEW | 74404054100 | SPEC | 8 files | 10 | 2.1 | 2.5 | 64 | – | 7440405 | ||
NEW | 74404063100 | SPEC | 8 files | 10 | 1.95 | 2.2 | 72 | – | – | ||
NEW | 74404064100 | SPEC | 8 files | 10 | 2.85 | 3.5 | 48 | – | – | ||
NEW | 74404084100 | SPEC | 8 files | 10 | 3.3 | 4.5 | 29 | – | – | ||
74404043100A | SPEC | 8 files | 10 | 1.76 | 1.04 | 89 | 42 | – | |||
74404020100 | SPEC | 8 files | 10 | 0.5 | 0.6 | 860 | 39 | 7440402 | |||
NEW | 74404064120 | SPEC | 8 files | 12 | 2.6 | 3.3 | 58 | – | – | ||
NEW | 74404084120 | SPEC | 8 files | 12 | 2.8 | 4.2 | 40 | – | – | ||
NEW | 74404024150 | SPEC | 8 files | 15 | 0.47 | 0.75 | 820 | – | 7440402 | ||
NEW | 74404032150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 15 | 0.73 | 0.8 | 300 | – | 7440402 | ||
NEW | 74404042150 | SPEC | 8 files | 15 | 0.85 | 1.4 | 210 | 22 | – | ||
NEW | 74404054150 | SPEC | 8 files | 15 | 2 | 2.2 | 86 | – | – | ||
NEW | 74404063150 | SPEC | 8 files | 15 | 1.45 | 1.9 | 125 | – | – | ||
NEW | 74404064150 | SPEC | 8 files | 15 | 2.45 | 3 | 68 | – | – | ||
NEW | 74404084150 | SPEC | 8 files | 15 | 2.6 | 3.7 | 47 | – | – | ||
74404043150A | SPEC | 8 files | 15 | 1.45 | 0.84 | 132 | 33 | – | |||
74404052150 | SPEC | 8 files | 15 | 1.3 | 1.5 | 162 | 31 | – | |||
NEW | 74404024180 | SPEC | 8 files | 18 | 0.46 | 0.65 | 830 | – | 7440402 | ||
NEW | 74404064180 | SPEC | 8 files | 18 | 2.2 | 2.7 | 81 | – | – | ||
NEW | 74404084180 | SPEC | 8 files | 18 | 2.4 | 3.2 | 53 | – | – | ||
NEW | 74404024220 | SPEC | 8 files | 22 | 0.45 | 0.55 | 910 | – | 7440402 | ||
NEW | 74404032220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 22 | 0.6 | 0.6 | 450 | – | 7440402 | ||
NEW | 74404042220 | SPEC | 8 files | 22 | 0.7 | 1.1 | 290 | 17 | – | ||
74404052220 | SPEC | 8 files | 22 | 1.15 | 1.35 | 225 | 22 | 7440405 | |||
NEW | 74404054220 | SPEC | 8 files | 22 | 1.5 | 1.7 | 129 | – | – | ||
NEW | 74404063220 | SPEC | 8 files | 22 | 1.4 | 1.6 | 140 | – | – | ||
NEW | 74404064220 | SPEC | 8 files | 22 | 2.1 | 2.5 | 89 | – | – | ||
NEW | 74404084220 | SPEC | 8 files | 22 | 2.1 | 3 | 69 | – | – | ||
74404043220A | SPEC | 8 files | 22 | 1.11 | 0.7 | 200 | 26 | – | |||
74404041220 | SPEC | 8 files | 22 | 0.95 | 0.64 | 380 | 22 | – | |||
NEW | 74404024330 | SPEC | 8 files | 33 | 0.35 | 0.45 | 1530 | – | 7440402 | ||
NEW | 74404032330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 33 | 0.5 | 0.54 | 911 | – | 7440402 | ||
74404041330 | SPEC | 8 files | 33 | 0.65 | 0.6 | 628 | 18 | 7440405 | |||
NEW | 74404042330 | SPEC | 8 files | 33 | 0.65 | 0.9 | 460 | 14 | 7440405 | ||
74404052330 | SPEC | 8 files | 33 | 0.95 | 1.1 | 387 | 15 | 7440405 | |||
NEW | 74404054330 | SPEC | 8 files | 33 | 1.2 | 1.4 | 188 | – | 7440405 | ||
NEW | 74404063330 | SPEC | 8 files | 33 | 1.22 | 1.5 | 185 | – | – | ||
NEW | 74404064330 | SPEC | 8 files | 33 | 1.8 | 2 | – | – | – | ||
NEW | 74404084330 | SPEC | 8 files | 33 | 1.8 | 2.7 | 97 | – | – | ||
74404043330A | SPEC | 8 files | 33 | 0.88 | 0.53 | 316 | 21 | – | |||
NEW | 74404032470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 47 | 0.4 | 0.41 | 1050 | – | 7440402 | ||
74404041470 | SPEC | 8 files | 47 | 0.56 | 0.55 | 987 | 17 | 7440405 | |||
NEW | 74404042470 | SPEC | 8 files | 47 | 0.6 | 0.7 | 620 | 11 | 7440405 | ||
74404052470 | SPEC | 8 files | 47 | 0.8 | 0.95 | 521 | 13 | 7440405 | |||
NEW | 74404054470 | SPEC | 8 files | 47 | 1 | 1.2 | 272 | – | 7440405 | ||
NEW | 74404063470 | SPEC | 8 files | 47 | 1.06 | 1.3 | 315 | – | – | ||
NEW | 74404064470 | SPEC | 8 files | 47 | 1.4 | 1.6 | 200 | – | – | ||
NEW | 74404084470 | SPEC | 8 files | 47 | 1.55 | 2.1 | 136 | – | – | ||
74404043470A | SPEC | 8 files | 47 | 0.71 | 0.45 | 492 | 15 | – | |||
74404024470 | SPEC | 8 files | 47 | 0.33 | 0.35 | 1650 | 12 | 7440402 | |||
74404064560 | SPEC | 8 files | 56 | 1.3 | 1.5 | 220 | 8.3 | – | |||
74404052560 | SPEC | 8 files | 56 | 0.72 | 0.85 | 627 | 12 | – | |||
74404084560 | SPEC | 5 files | 56 | 1.5 | 2 | 180 | 8 | – | |||
74404041680 | SPEC | 8 files | 68 | 0.45 | 0.48 | 1495 | 13 | 7440405 | |||
74404052680 | SPEC | 8 files | 68 | 0.62 | 0.8 | 769 | 9.2 | – | |||
NEW | 74404054680 | SPEC | 8 files | 68 | 0.8 | 0.99 | 400 | – | – | ||
NEW | 74404063680 | SPEC | 8 files | 68 | 0.86 | 0.88 | 360 | – | – | ||
NEW | 74404064680 | SPEC | 8 files | 68 | 1.2 | 1.4 | 289 | – | – | ||
NEW | 74404084680 | SPEC | 8 files | 68 | 1.25 | 1.7 | 196 | – | – | ||
NEW | 74404042680 | SPEC | 8 files | 68 | 0.54 | 0.63 | 840 | 9 | – | ||
74404024680 | SPEC | 8 files | 68 | 0.28 | 0.3 | 2400 | 8 | – | |||
74404032680 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 68 | 0.34 | 0.35 | 1600 | 10 | – | |||
74404041101 | SPEC | 8 files | 100 | 0.43 | 0.3 | 1697 | 10 | 7440405 | |||
74404052101 | SPEC | 8 files | 100 | 0.55 | 0.6 | 1090 | 8.7 | 7440405 | |||
NEW | 74404054101 | SPEC | 8 files | 100 | 0.7 | 0.82 | 560 | – | 7440405 | ||
NEW | 74404063101 | SPEC | 8 files | 100 | 0.7 | 0.71 | 500 | – | – | ||
NEW | 74404064101 | SPEC | 8 files | 100 | 1 | 1.2 | 433 | – | – | ||
NEW | 74404084101 | SPEC | 8 files | 100 | 1.2 | 1.5 | 290 | – | – | ||
74404043101A | SPEC | 8 files | 100 | 0.49 | 0.29 | 1043 | 11 | – | |||
NEW | 74404042101 | SPEC | 8 files | 100 | 0.42 | 0.56 | 1430 | 8 | 7440405 | ||
74404032101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 100 | 0.3 | 0.26 | 1900 | 7.5 | – | |||
74404086101 | SPEC | 8 files | 100 | 1.35 | 2.15 | 238 | 4 | – | |||
NEW | 74404064121 | SPEC | 8 files | 120 | 0.85 | 1 | 520 | – | – | ||
NEW | 74404084121 | SPEC | 8 files | 120 | 1.15 | 1.45 | 347 | – | – | ||
74404043151A | SPEC | 8 files | 150 | 0.39 | 0.27 | 1634 | 9 | – | |||
74404042151 | SPEC | 8 files | 150 | 0.3 | 0.45 | 2853 | 7.5 | – | |||
74404064151 | SPEC | 8 files | 150 | 0.84 | 0.95 | 570 | 5.4 | – | |||
74404084151 | SPEC | 8 files | 150 | 0.91 | 1.25 | 478 | 5.31 | – | |||
74404054151 | SPEC | 8 files | 150 | 0.6 | 0.72 | 810 | 6.3 | – | |||
74404086151 | SPEC | 8 files | 150 | 1.2 | 1.8 | 355 | 3.2 | – | |||
74404043221A | SPEC | 8 files | 220 | 0.31 | 0.21 | 2430 | 7 | – | |||
NEW | 74404042221 | SPEC | 8 files | 220 | 0.25 | 0.39 | 3450 | 5.3 | – | ||
NEW | 74404064221 | SPEC | 8 files | 220 | 0.66 | 0.75 | 850 | – | – | ||
NEW | 74404084221 | SPEC | 8 files | 220 | 0.81 | 1.1 | 592 | – | – | ||
74404054221 | SPEC | 8 files | 220 | 0.5 | 0.55 | 1400 | 4.5 | – | |||
74404086221 | SPEC | 8 files | 220 | 0.95 | 1.44 | 555 | 2.8 | – | |||
NEW | 74404042331 | SPEC | 8 files | 330 | 0.2 | 0.3 | 5300 | 4.2 | 7440405 | ||
NEW | 74404064331 | SPEC | 8 files | 330 | 0.58 | 0.65 | 1177 | – | – | ||
NEW | 74404084331 | SPEC | 8 files | 330 | 0.66 | 0.9 | 865 | – | – | ||
74404054331 | SPEC | 8 files | 330 | 0.4 | 0.47 | 2100 | 3 | – | |||
74404086331 | SPEC | 8 files | 330 | 0.85 | 1.12 | 698 | 2.3 | – | |||
74404043471A | SPEC | 8 files | 470 | 0.25 | 0.14 | 4150 | 4.7 | – | |||
74404054471 | SPEC | 8 files | 470 | 0.35 | 0.4 | 2950 | 2.5 | – | |||
74404086471 | SPEC | 8 files | 470 | 0.65 | 1.08 | 1200 | 1.8 | – | |||
74404054681 | SPEC | 8 files | 680 | 0.25 | 0.3 | 3980 | 2.3 | – | |||
74404063681 | SPEC | 8 files | 680 | 0.27 | 0.29 | 5526 | 3 | – | |||
74404064681 | SPEC | 8 files | 680 | 0.35 | 0.42 | 2650 | 1.95 | – | |||
74404084681 | SPEC | 8 files | 680 | 0.52 | 0.6 | 2032 | 2.1 | – | |||
74404086681 | SPEC | 8 files | 680 | 0.53 | 1 | 1650 | 1.6 | – | |||
74404054102 | SPEC | 8 files | 1000 | 0.2 | 0.24 | 6000 | 1.9 | 7440405 | |||
NEW | 74404063102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1000 | 0.22 | 0.23 | 6440 | – | – | ||
74404064102 | SPEC | 8 files | 1000 | 0.3 | 0.37 | 4783 | 1.86 | – | |||
NEW | 74404084102 | SPEC | 8 files | 1000 | 0.36 | 0.45 | 2870 | – | – | ||
74404086102 | SPEC | 8 files | 1000 | 0.48 | 0.65 | 2350 | 1.39 | – | |||
74404086152 | SPEC | 8 files | 1500 | 0.36 | 0.54 | 3650 | 1.13 | – | |||
74404086222 | SPEC | 8 files | 2200 | 0.31 | 0.45 | 5000 | 0.924 | – | |||
74404086332 | SPEC | 8 files | 3300 | 0.24 | 0.36 | 7300 | 0.759 | – | |||
74404086472 | SPEC | 8 files | 4700 | 0.19 | 0.29 | 12150 | 0.62 | – | |||
74404086682 | SPEC | 8 files | 6800 | 0.14 | 0.26 | 18700 | 0.509 | – | |||
74404086103 | SPEC | 8 files | 10000 | 0.13 | 0.2 | 22800 | 0.411 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744040240016 | SPEC | ||
744040200016 | SPEC | ||
744040420033 | SPEC | ||
744040200033 | SPEC | ||
NEW | 744040240047 | SPEC | |
NEW | 744040320047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744040410047 | SPEC | ||
744040520047 | SPEC | ||
NEW | 744040640047 | SPEC | |
744040200047 | SPEC | ||
NEW | 744040240068 | SPEC | |
NEW | 744040640068 | SPEC | |
744040200068 | SPEC | ||
NEW | 744040630082 | SPEC | |
NEW | 74404024010 | SPEC | |
NEW | 74404032010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
74404041010 | SPEC | ||
NEW | 74404042010 | SPEC | |
74404052010 | SPEC | ||
NEW | 74404054010 | SPEC | |
NEW | 74404063010 | SPEC | |
NEW | 74404064010 | SPEC | |
NEW | 74404084010 | SPEC | |
74404043010A | SPEC | ||
74404020010 | SPEC | ||
74404052012 | SPEC | ||
NEW | 74404064012 | SPEC | |
NEW | 74404063012 | SPEC | |
NEW | 74404024015 | SPEC | |
NEW | 74404032015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
NEW | 74404042015 | SPEC | |
74404052015 | SPEC | ||
NEW | 74404054015 | SPEC | |
NEW | 74404063015 | SPEC | |
NEW | 74404064015 | SPEC | |
NEW | 74404084015 | SPEC | |
74404020015 | SPEC | ||
NEW | 74404064018 | SPEC | |
NEW | 74404024022 | SPEC | |
NEW | 74404032022 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
NEW | 74404042022 | SPEC | |
74404052022 | SPEC | ||
NEW | 74404054022 | SPEC | |
NEW | 74404063022 | SPEC | |
NEW | 74404064022 | SPEC | |
NEW | 74404084022 | SPEC | |
74404043022A | SPEC | ||
74404020022 | SPEC | ||
NEW | 74404024033 | SPEC | |
NEW | 74404032033 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
74404041033 | SPEC | ||
NEW | 74404042033 | SPEC | |
74404052033 | SPEC | ||
NEW | 74404054033 | SPEC | |
NEW | 74404063033 | SPEC | |
NEW | 74404064033 | SPEC | |
NEW | 74404084033 | SPEC | |
74404043033A | SPEC | ||
74404020033 | SPEC | ||
74404052039 | SPEC | ||
NEW | 74404024047 | SPEC | |
NEW | 74404032047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
74404041047 | SPEC | ||
NEW | 74404042047 | SPEC | |
74404052047 | SPEC | ||
NEW | 74404054047 | SPEC | |
NEW | 74404063047 | SPEC | |
NEW | 74404064047 | SPEC | |
NEW | 74404084047 | SPEC | |
74404043047A | SPEC | ||
74404020047 | SPEC | ||
74404052056 | SPEC | ||
NEW | 74404024068 | SPEC | |
NEW | 74404032068 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
NEW | 74404042068 | SPEC | |
74404052068 | SPEC | ||
NEW | 74404054068 | SPEC | |
NEW | 74404063068 | SPEC | |
NEW | 74404064068 | SPEC | |
NEW | 74404084068 | SPEC | |
74404020068 | SPEC | ||
74404052075 | SPEC | ||
NEW | 74404063082 | SPEC | |
NEW | 74404064082 | SPEC | |
NEW | 74404084082 | SPEC | |
NEW | 74404024100 | SPEC | |
NEW | 74404032100 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
74404041100 | SPEC | ||
NEW | 74404042100 | SPEC | |
74404052100 | SPEC | ||
NEW | 74404054100 | SPEC | |
NEW | 74404063100 | SPEC | |
NEW | 74404064100 | SPEC | |
NEW | 74404084100 | SPEC | |
74404043100A | SPEC | ||
74404020100 | SPEC | ||
NEW | 74404064120 | SPEC | |
NEW | 74404084120 | SPEC | |
NEW | 74404024150 | SPEC | |
NEW | 74404032150 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
NEW | 74404042150 | SPEC | |
NEW | 74404054150 | SPEC | |
NEW | 74404063150 | SPEC | |
NEW | 74404064150 | SPEC | |
NEW | 74404084150 | SPEC | |
74404043150A | SPEC | ||
74404052150 | SPEC | ||
NEW | 74404024180 | SPEC | |
NEW | 74404064180 | SPEC | |
NEW | 74404084180 | SPEC | |
NEW | 74404024220 | SPEC | |
NEW | 74404032220 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
NEW | 74404042220 | SPEC | |
74404052220 | SPEC | ||
NEW | 74404054220 | SPEC | |
NEW | 74404063220 | SPEC | |
NEW | 74404064220 | SPEC | |
NEW | 74404084220 | SPEC | |
74404043220A | SPEC | ||
74404041220 | SPEC | ||
NEW | 74404024330 | SPEC | |
NEW | 74404032330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
74404041330 | SPEC | ||
NEW | 74404042330 | SPEC | |
74404052330 | SPEC | ||
NEW | 74404054330 | SPEC | |
NEW | 74404063330 | SPEC | |
NEW | 74404064330 | SPEC | |
NEW | 74404084330 | SPEC | |
74404043330A | SPEC | ||
NEW | 74404032470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
74404041470 | SPEC | ||
NEW | 74404042470 | SPEC | |
74404052470 | SPEC | ||
NEW | 74404054470 | SPEC | |
NEW | 74404063470 | SPEC | |
NEW | 74404064470 | SPEC | |
NEW | 74404084470 | SPEC | |
74404043470A | SPEC | ||
74404024470 | SPEC | ||
74404064560 | SPEC | ||
74404052560 | SPEC | ||
74404084560 | SPEC | ||
74404041680 | SPEC | ||
74404052680 | SPEC | ||
NEW | 74404054680 | SPEC | |
NEW | 74404063680 | SPEC | |
NEW | 74404064680 | SPEC | |
NEW | 74404084680 | SPEC | |
NEW | 74404042680 | SPEC | |
74404024680 | SPEC | ||
74404032680 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
74404041101 | SPEC | ||
74404052101 | SPEC | ||
NEW | 74404054101 | SPEC | |
NEW | 74404063101 | SPEC | |
NEW | 74404064101 | SPEC | |
NEW | 74404084101 | SPEC | |
74404043101A | SPEC | ||
NEW | 74404042101 | SPEC | |
74404032101 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
74404086101 | SPEC | ||
NEW | 74404064121 | SPEC | |
NEW | 74404084121 | SPEC | |
74404043151A | SPEC | ||
74404042151 | SPEC | ||
74404064151 | SPEC | ||
74404084151 | SPEC | ||
74404054151 | SPEC | ||
74404086151 | SPEC | ||
74404043221A | SPEC | ||
NEW | 74404042221 | SPEC | |
NEW | 74404064221 | SPEC | |
NEW | 74404084221 | SPEC | |
74404054221 | SPEC | ||
74404086221 | SPEC | ||
NEW | 74404042331 | SPEC | |
NEW | 74404064331 | SPEC | |
NEW | 74404084331 | SPEC | |
74404054331 | SPEC | ||
74404086331 | SPEC | ||
74404043471A | SPEC | ||
74404054471 | SPEC | ||
74404086471 | SPEC | ||
74404054681 | SPEC | ||
74404063681 | SPEC | ||
74404064681 | SPEC | ||
74404084681 | SPEC | ||
74404086681 | SPEC | ||
74404054102 | SPEC | ||
NEW | 74404063102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
74404064102 | SPEC | ||
NEW | 74404084102 | SPEC | |
74404086102 | SPEC | ||
74404086152 | SPEC | ||
74404086222 | SPEC | ||
74404086332 | SPEC | ||
74404086472 | SPEC | ||
74404086682 | SPEC | ||
74404086103 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!