General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Ingress Protection Code | None |
Packaging Properties | |
---|---|
Packaging | Bulk |
Products
Order Code | Datasheet | Downloads | Status | Fig. | Color | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 714287050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Blue | 499001 | |
![]() | 714281050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Black | 499001 | |
![]() | 714286050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Red | 499001 | |
![]() | 714284050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Grey | 499001 | |
![]() | 714284060 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Grey | 499001 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Fig. | Color | Design Kit | Samples |
---|
Switches for IP applications
Switches for IP applications
Würth Elektronik offers IP67 classified rotary switches as well as tact switches. Tested according to IEC61058 and IEC60068, these components are ideally designed for use in harsh industrial environments.If you would like to know more about the IP certified products, your Würth Elektronik field sales will be happy to provide you with advice and support.

Suitable for

WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm

WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm

WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 5.08 mm Pitch, 10x10 mm

WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm
Assortments
Articles from this product series can be found in the following assortments: