| Material Properties | |
|---|---|
| Insulator Material | PVC |
| Insulator Color | Grey with Red Marking on 1st Conductor |
| General Information | |
|---|---|
| Operating Temperature | -25 °C up to +105 °C |
| Withstanding Voltage | 2000 V (AC) |
| RISO | 100 MΩ |
| Unbalanced Impedance | 105 Ω |
| Pitch | 1.27 mm |
| Certification | |
|---|---|
| cULus Approval | E328849 |
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 28 (AWG) |
| Stranded Wire Section (Metric) | 0.089 (mm²) |
| Packaging Properties | |
|---|---|
| Packaging | Tape and Reel |
Products
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | L (mm) | IR (A) | Operating Temperature | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 63910415521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.27 | 5.08 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63910615521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.27 | 7.62 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63910815521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.27 | 10.16 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63910915521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.27 | 11.43 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63911015521 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.27 | 12.7 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | 612690 | |
| 63911215521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1.27 | 15.24 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63911415521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1.27 | 17.78 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63911515521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.27 | 19.05 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63911615521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1.27 | 20.32 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63912015521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1.27 | 25.4 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63912415521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1.27 | 30.48 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63912515521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 1.27 | 31.75 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63912615521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1.27 | 33.02 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63913415521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 1.27 | 43.18 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63914015521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 1.27 | 50.8 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63915015521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 1.27 | 63.5 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63916015521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 1.27 | 76.2 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – | |
| 63916415521 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 64 | 1.27 | 81.28 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | – |
| Order Code | Datasheet |
|---|---|
| 63910415521 | SPEC |
| 63910615521 | SPEC |
| 63910815521 | SPEC |
| 63910915521 | SPEC |
| 63911015521 | SPEC |
| 63911215521 | SPEC |
| 63911415521 | SPEC |
| 63911515521 | SPEC |
| 63911615521 | SPEC |
| 63912015521 | SPEC |
| 63912415521 | SPEC |
| 63912515521 | SPEC |
| 63912615521 | SPEC |
| 63913415521 | SPEC |
| 63914015521 | SPEC |
| 63915015521 | SPEC |
| 63916015521 | SPEC |
| 63916415521 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | L (mm) | IR (A) | Operating Temperature | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
|---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:


