WS-SLTU THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm
| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +85 °C |
| Material Properties | |
|---|---|
| Frame Material | PA66 |
| Frame Flammability Rating | UL94 V-0 |
| Frame Color | Blue |
| Actuator Material | PA66 |
| Actuator Flammability Rating | UL94 V-0 |
| Actuator Color | Red |
| Contact Material | Copper Alloy |
| Contact Plating | Gold |
| Terminal Material | Copper Alloy |
| Terminal Plating | Gold |
| Electrical Properties | |
|---|---|
| IR | 300 mA |
| VR | 24 V (DC) |
| Contact Resistance Initial | 30 mΩ |
| RISO | 10000 MΩ |
| Withstanding Voltage | 500 V (AC) |
| Mechanical Properties | |
|---|---|
| Electrical Life | 2000 Steps |
| Connection Type | Opposite Side Connection |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Operation Force(g) | Schematic | Packaging | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|
![]() | 450302014072 | 800 g, SPDT, Bulk | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Operation Force800 g | SchematicSPDT | PackagingBulk | Design Kit |
Assortments
Articles from this product series can be found in the following assortments:


