Filter by values
 in 2 product lines for
Reset all
Filter
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
2 Product categories
WE-RCIT Rod Core Inductor THT
WE-RCIT Rod Core Inductor THT
L 2 to 10 µHIR 3 to 15 ARDC 1.7 to 33 mΩ
WE-RCIS Rod Core Inductor SMT
WE-RCIS Rod Core Inductor SMT
L 1 to 4.45 µHIR 10 to 22.5 ARDC 2 to 6.4 mΩ
Order Code
Data­sheet
Downloads
Status
L(mm)
Pl(mm)
Ø D(mm)
Pw(mm)
G(mm)
Ø F(mm)
L(µH)
IR(A)
RDC(mΩ)
fres(MHz)
Product series
Design Kit
SamplesAvailability & Sample
SPEC12.3 mm, 7.7 mm, 3.2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.3 mm
Pin to Pin (Middle)7.7 mm
Diameter3.2 mm
Pin to Pin (Middle)2.6 mm
Pin length3 mm
Pin Diameter0.5 mm
Inductance2 µH
Rated Current4 A
DC Resistance11 mΩ
Self Resonant Frequency290 MHz
Design Kit
–Check availability
SPEC14.9 mm, –, 6.5 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length14.9 mm
–
Diameter6.5 mm
–
Pin length6.5 mm
Pin Diameter1 mm
Inductance2.72 µH
Rated Current10 A
DC Resistance6.4 mΩ
Self Resonant Frequency100 MHz
Design Kit –
–Check availability
SPEC15 mm, –, 7.1 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
–
Diameter7.1 mm
–
Pin length7 mm
Pin Diameter1.5 mm
Inductance1 µH
Rated Current22.5 A
DC Resistance2 mΩ
Self Resonant Frequency213 MHz
Design Kit –
–Check availability
SPEC15.4 mm, 12.2 mm, 7.6 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15.4 mm
Pin to Pin (Middle)12.2 mm
Diameter7.6 mm
Pin to Pin (Middle)6.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance2 µH
Rated Current10 A
DC Resistance3.8 mΩ
Self Resonant Frequency150 MHz
Design Kit
–Check availability
SPEC18 mm, –, 9.3 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length18 mm
–
Diameter9.3 mm
–
Pin length5.5 mm
Pin Diameter1.5 mm
Inductance1.96 µH
Rated Current15 A
DC Resistance2.4 mΩ
Self Resonant Frequency134 MHz
Design Kit –
–Check availability
SPEC18.5 mm, 13.5 mm, 5.2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length18.5 mm
Pin to Pin (Middle)13.5 mm
Diameter5.2 mm
Pin to Pin (Middle)4.6 mm
Pin length3 mm
Pin Diameter0.5 mm
Inductance10 µH
Rated Current3 A
DC Resistance33 mΩ
Self Resonant Frequency90 MHz
Design Kit
–Check availability
SPEC20.5 mm, 14.7 mm, 6.9 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20.5 mm
Pin to Pin (Middle)14.7 mm
Diameter6.9 mm
Pin to Pin (Middle)5.9 mm
Pin length3 mm
Pin Diameter0.8 mm
Inductance6 µH
Rated Current6.4 A
DC Resistance11.7 mΩ
Self Resonant Frequency95 MHz
Design Kit
–Check availability
SPEC22.5 mm, 18.8 mm, 6.9 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length22.5 mm
Pin to Pin (Middle)18.8 mm
Diameter6.9 mm
Pin to Pin (Middle)5.9 mm
Pin length3 mm
Pin Diameter0.8 mm
Inductance10 µH
Rated Current5.5 A
DC Resistance15.1 mΩ
Self Resonant Frequency80 MHz
Design Kit
–Check availability
SPEC25 mm, –, 11.5 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25 mm
–
Diameter11.5 mm
–
Pin length6 mm
Pin Diameter1.5 mm
Inductance4.45 µH
Rated Current12 A
DC Resistance3.8 mΩ
Self Resonant Frequency40 MHz
Design Kit –
–Check availability
SPEC25.7 mm, 17.5 mm, 10 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25.7 mm
Pin to Pin (Middle)17.5 mm
Diameter10 mm
Pin to Pin (Middle)8 mm
Pin length3 mm
Pin Diameter1.8 mm
Inductance2 µH
Rated Current15 A
DC Resistance1.7 mΩ
Self Resonant Frequency110 MHz
Design Kit
–Check availability
SPEC25.7 mm, 18 mm, 8.6 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25.7 mm
Pin to Pin (Middle)18 mm
Diameter8.6 mm
Pin to Pin (Middle)7.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance6 µH
Rated Current10 A
DC Resistance6.5 mΩ
Self Resonant Frequency80 MHz
Design Kit
–Check availability
SPEC30 mm, 24.9 mm, 14 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30 mm
Pin to Pin (Middle)24.9 mm
Diameter14 mm
Pin to Pin (Middle)12 mm
Pin length3 mm
Pin Diameter1.8 mm
Inductance6 µH
Rated Current15 A
DC Resistance3.5 mΩ
Self Resonant Frequency55 MHz
Design Kit
–Check availability
SPEC30.8 mm, 29.2 mm, 16 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30.8 mm
Pin to Pin (Middle)29.2 mm
Diameter16 mm
Pin to Pin (Middle)14 mm
Pin length3 mm
Pin Diameter1.7 mm
Inductance10 µH
Rated Current15 A
DC Resistance5.7 mΩ
Self Resonant Frequency40 MHz
Design Kit
–Check availability
SPEC30.9 mm, 24.9 mm, 8.6 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30.9 mm
Pin to Pin (Middle)24.9 mm
Diameter8.6 mm
Pin to Pin (Middle)7.3 mm
Pin length3 mm
Pin Diameter1.12 mm
Inductance10 µH
Rated Current10 A
DC Resistance8.8 mΩ
Self Resonant Frequency50 MHz
Design Kit
–Check availability