WR-WTB Pre-crimped wire
| Material Properties | |
|---|---|
| Color | Black |
| General Information | |
|---|---|
| Compliance | RoHS |
| Pitch | 1 mm |
| Gender | Female |
| Type | Pre-crimped Cable |
| Operating Temperature | -20 °C up to +80 °C |
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 28 (AWG); 30 (AWG) |
| Packaging Properties | |
|---|---|
| Packaging | Bag |
Products
Filter by
show in
article in 0 product lines
Reset allArticle information + Show more

