Material Properties | |
---|---|
Insulator Material | co |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Compliance | RoHS |
IR | 3 A |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
Pitch | 2.54 mm |
Gender | Male |
Type | Vertical |
Packaging Properties | |
---|---|
Packaging | Box |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 66100211622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 4.78 | Box | – | |
![]() | 66100311622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 7.32 | Box | – | |
![]() | 66100411622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 9.86 | Box | – | |
![]() | 66100511622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 12.4 | Box | – | |
![]() | 66100811622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 20.02 | Box | 612690 | |
![]() | 66101011622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 25.1 | Box | – | |
![]() | 66100611622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | Box | – |
Order Code | Datasheet | |
---|---|---|
![]() | 66100211622 | SPEC |
![]() | 66100311622 | SPEC |
![]() | 66100411622 | SPEC |
![]() | 66100511622 | SPEC |
![]() | 66100811622 | SPEC |
![]() | 66101011622 | SPEC |
![]() | 66100611622 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: