Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Compliance | RoHS |
Pitch | 2.54 mm |
Gender | Female |
Type | Terminal Housing |
Packaging Properties | |
---|---|
Packaging | Box |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
661002113322 | SPEC | 3 files | 2 | 2.54 | Female | Terminal Housing | Cable | 5.08 | Box | – | |
661003113322 | SPEC | 3 files | 3 | 2.54 | Female | Terminal Housing | Cable | 7.62 | Box | – | |
661004113322 | SPEC | 3 files | 4 | 2.54 | Female | Terminal Housing | Cable | 10.16 | Box | – | |
661005113322 | SPEC | 3 files | 5 | 2.54 | Female | Terminal Housing | Cable | 12.7 | Box | – | |
661008113322 | SPEC | 3 files | 8 | 2.54 | Female | Terminal Housing | Cable | 20.32 | Box | 612690 | |
661010113322 | SPEC | 3 files | 10 | 2.54 | Female | Terminal Housing | Cable | 25.4 | Box | – |
Order Code | Datasheet |
---|---|
661002113322 | SPEC |
661003113322 | SPEC |
661004113322 | SPEC |
661005113322 | SPEC |
661008113322 | SPEC |
661010113322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Use with
Mates with
Assortments
Articles from this product series can be found in the following assortments: