| Material Properties | |
|---|---|
| Contact Material | Phosphor Bronze |
| Contact Plating | Tin |
| Contact Type | Stamped |
| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +125 °C |
| Compliance | RoHS |
| IR | 3 A |
| Working Voltage | 50 V (AC) |
| Contact Resistance | 20 mΩ |
| Pitch | 2.54 mm |
| Gender | Female |
| Type | Crimp Terminal |
| Wire Properties | |
|---|---|
| Stranded Wire Section (AWG) | 26 to 28 (AWG) |
| Stranded Wire Section (Metric) | 0.081 to 0.326 (mm²) |
| Packaging Properties | |
|---|---|
| Packaging | Bag; Big Reel; Small Reel |
Products
| Order Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Use with | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 66100113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 26 to 28 (AWG) | 0.081 to 0.326 (mm²) | Big Reel | 8000 | 600254254001 | – | |
![]() | 66110113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 26 to 28 (AWG) | 0.081 to 0.326 (mm²) | Small Reel | 1000 | 600254254001 | – | |
![]() | 66100113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 26 to 28 (AWG) | 0.081 to 0.326 (mm²) | Bag | 100 | 600254254001 | 612690 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Use with | Design Kit | Samples |
|---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:






