Material Properties | |
---|---|
Contact Material | Phosphor Bronze |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
IR | 1 A |
Working Voltage | 50 V (AC) |
Contact Resistance | 20 mΩ |
Pitch | 1 mm |
Gender | Female |
Type | Crimp Terminal |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 28 to 32 (AWG) |
Stranded Wire Section (Metric) | 0.081 to 0.032 (mm²) |
Packaging Properties | |
---|---|
Packaging | Bag; Big Reel; Small Reel |
Products
Order Code | Datasheet | Downloads | Status | Gender | Type | Wire Section | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Use with | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 66500113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Crimp Terminal | 28 to 32 (AWG) 0.081 to 0.032 (mm²) | Tin | 1 | 50 | 20 | Big Reel | 15000 | 600665232280 600665401 | – | |
![]() | 66500113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Crimp Terminal | 28 to 32 (AWG) 0.081 to 0.032 (mm²) | Tin | 1 | 50 | 20 | Bag | 100 | 600665232280 | 612690 645001 | |
![]() | 66510113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | Crimp Terminal | 28 to 32 (AWG) 0.081 to 0.032 (mm²) | Tin | 1 | 50 | 20 | Small Reel | 1000 | 600665401 600665232280 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Type | Wire Section | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Use with | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: