WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain

WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain

Applications

  • High current Wire-to-Board connections up to 500 A
  • Mounting of copper bars on PCBs
  • Installation of laminated fuses
  • Suitable for rough environmental conditions
General Information
Operating Temperature-55 °C up to +150 °C
MaterialBrass
SurfaceTin
ExecutionPress-Fit
Packaging Properties
PackagingBulk; Reel; Tray

Application Notes

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
Design Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7462810
SPEC5 mm, 7 mm, 70 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width5 mm
Height7 mm
Rated Current70 A
Inner ThreadM3 
Thread Length4 mm
Pins4 
Design Kit –
–Check availability
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461093
SPEC7 mm, 6 mm, 130 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width7 mm
Height6 mm
Rated Current130 A
Inner ThreadM3 
Thread Length3.5 mm
Pins9 
Design Kit –
–Check availability
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461095
SPEC9 mm, 7 mm, 180 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width9 mm
Height7 mm
Rated Current180 A
Inner ThreadM4 
Thread Length4 mm
Pins16 
Design Kit
–Check availability
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461147
SPEC9 mm, 7 mm, 180 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width9 mm
Height7 mm
Rated Current180 A
Inner ThreadM5 
Thread Length4 mm
Pins16 
Design Kit
–Check availability
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461097
SPEC10 mm, 10.5 mm, 180 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width10 mm
Height10.5 mm
Rated Current180 A
Inner ThreadM6 
Thread Length6 mm
Pins16 
Design Kit
–Check availability
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461099
SPEC13 mm, 13.5 mm, 250 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width13 mm
Height13.5 mm
Rated Current250 A
Inner ThreadM8 
Thread Length8 mm
Pins25 
Design Kit –
–Check availability
WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain
7461061
SPEC16 mm, 17.5 mm, 350 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width16 mm
Height17.5 mm
Rated Current350 A
Inner ThreadM10 
Thread Length11 mm
Pins36 
Design Kit –
–Check availability

REDCUBE Terminals - 4power!

REDCUBE Terminals - 4power!

REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.

 

Characteristic:

  • Flexibility in processing and connection technologies
  • Highest current ratings up to 500 A
  • Board-to-Board and Wire-to-Board solutions
  • Extremely low self-heating
  • Robust mechanical connection

REDCUBE PRESS-FIT

Applications, Performance & Press-Fit Process

Applications

The current rating of REDCUBE PRESS-FIT is impressive. With the same ampacity, REDCUBE PRESS-FIT has the lowest heat development compared to other parts that supply power for PCBs.

  • High current Wire-to-Board & Board-to-Board
  • Mounting of copper bars
  • Angled assembling of cable, PCB and housing
  • Mounting of IGBT modules

Remarkable Performance

With the lowest Failure-In-Time value, REDCUBE PRESS-FIT is the most reliable technology on PCB. The FIT value is up to 30 times better than that of a SMD solder joint. REDCUBE PRESS-FIT is suitable for two-side mounting and allows very compact design of modules.

  • Simple & quick processing
  • No cold solder joints
  • High process safety
  • Low self heating
  • Two-sided mounting of PCBs

PRESS-FIT Process

Pressing the pins into the PCB, a high friction between pin and plated through-hole generates a homogeneous cold-welding between materials. No other technology transfers power up to 500 A at this low heat development.

  • Homogeneous material transition between pin and through-hole plating
  • Contact resistance less than 200 μΩ
  • Gastight electrical and mechanical connection
  • Extremely strong mechanical connection

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: REDCUBE PRESS-FIT Process

Videos

Würth Elektronik Webinar: REDCUBE - Alles zu hohen Strömen auf der Leiterplatte

Videos

Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A