WL-SMTW SMT Mono-color TOP LED Waterclear

WL-SMTW SMT Mono-color TOP LED Waterclear
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
2835
3.5 2.8 0.8 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Slim
  • Miniature size
  • Flexibility in design
  • Top view
  • LED PLCC 2 white package
  • Compact package outline, ideal for miniature applications
  • Variety of colors

Applications

  • Signage and indirect illumination
  • Flat lamp
  • Indicator and backlight in telecommunication
  • Consumer application: dash-board, telephone or A/V equipments
  • Flat backlight for LCDs, switches and symbols
  • Optical indicators
  • Indoor and outdoor displays
  • Scanner
  • Backlight in LCD, cellular phones, switches, keys, displays
  • lluminated advertising, panel
  • Lighting device: indicator, general lighting
  • Camera flash, hand carrier flash
  • Coupling into light guides

Products

Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Emitting Color
λPeak typ.(nm)
Φe typ.(mW)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
150283DS73103
SPECDeep Blue, 450 nm, 250 mW
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorDeep Blue 
Peak Wavelength [typ.]450 nm
Radiant Flux [typ.]250 mW
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
150283FS73103
SPECFar Red, 730 nm, 110 mW
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorFar Red 
Peak Wavelength [typ.]730 nm
Radiant Flux [typ.]110 mW
Forward Voltage [typ.]2.2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
150283HS73103
SPECHyper Red, 660 nm, 120 mW
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorHyper Red 
Peak Wavelength [typ.]660 nm
Radiant Flux [typ.]120 mW
Forward Voltage [typ.]2.2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–Check availability

Videos

#askLorandt explains: The benefits of using LEDs in horticultural applications

Videos

Würth Elektronik Webinar: Supplemental lighting in greenhouses with Horticulture LEDs

Videos

WE meet @ Digital Days 2020: Horticulture LEDs – high and low power application examples

Videos

Würth Elektronik Webinar: Nachhaltige Lebensmittelproduktion mit Horticulture-LEDs