OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupLEDsProduct familySignal LEDsTypeChip LEDProduct seriesWL-SBCC SMT Bi-color Chip LED Compact

WL-SBCC SMT Bi-color Chip LED Compact

WL-SBCC SMT Bi-color Chip LED Compact
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
0603 1.6 0.8 0.4 SMT

Characteristics

  • Two chips in one packaging
  • Small size
  • Industry standard footprint
  • High efficiency
  • Low power consumption
  • Wide viewing angle
  • Small package for exceptional brightness
  • Packaged in standard tape and reel 7"

Applications

  • Backlighting applications
  • Status indicator
  • Front panel indicators
  • Push button backlighting
  • Symbol and switch backlighting

Products

0603
Order Code Data­sheet DownloadsEmitting ColorλDom R typ.
(nm)
λDom V typ.
(nm)
IV R typ.
(mcd)
IV V typ.
(mcd)
VF R typ.
(V)
VF V typ.
(V)
Chip Technology50% typ.
(°)
Design Kit Samples
150060RV75240SPEC
6 files Red & Bright Green 625 570 230 90 2 2 AlInGaP 140150155
Order Code Data­sheet
150060RV75240SPEC
Samples
Order Code Data­sheet DownloadsEmitting ColorλDom R typ.
(nm)
λDom V typ.
(nm)
IV R typ.
(mcd)
IV V typ.
(mcd)
VF R typ.
(V)
VF V typ.
(V)
Chip Technology50% typ.
(°)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: