Hyperion-I

868 MHz

Hyperion-I
Hyperion-I

Characteristics

  • Ideally suited for applications where no ground plane is available.
  • 868 MHz
  • Dipole Antenna
  • SMA/m connector
  • 90 degree tiltable
  • Rotatable by 360 degrees
  • Robust construction

Applications

  • 868 MHz applications
  • Industrial applications
  • Monitoring applications
  • Metering applications

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak(dBi)
H(mm)
Ø D(mm)
m(g)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2600130081
SPECHyperion-I (AMB 1981), 868 MHz, 2
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionHyperion-I (AMB 1981) 
Frequency868 MHz
VSWR2 
Peak Gain-2.3 dBi
Height142 mm
Diameter10 mm
Weight14.3 g
Operating Temperature -30 °C up to +80 °C
–Check availability

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio