en

Cart

Your cart is empty.

WE-UKW EMI Suppression 6-Hole Ferrite Bead EXTENDED

Wired THT Ferrite with Different Number of Turns

Characteristics

  • Impedance will increase with more turns, available in 1 to 3 turns
  • 4 different materials available for perfect interference suppression
  • Also available ready-bent or in individual length
  • Maximum current capability is 3 A / 5 A (short-time)
  • Operating temperature: –25 ºC to +125 ºC

Applications

  • Protection against radio frequency interferences

Products

Order Code SPEC Simu­lation Downloads Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 1
(A)
RDC1 max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
H
(mm)
W
(mm)
Samples
742750421
STE ALT EAG CAD LTS PSP IGS CAD 230 280 670 MHz 3 20 145 4 6 10
74275022
STE EAG LTS PSP IGS CAD 512 512 100 MHz 3 20 320 40 6 10
7427504
STE EAG LTS PSP IGS CAD 773 932 69 MHz 3 20 702 40 6 10
74275046
STE EAG LTS PSP IGS CAD 773 1020 60 MHz 3 20 702 25 6 10
7427501
STE EAG LTS PSP IGS CAD 800 800 100 MHz 3 20 598 40 6 10
74275011
STE EAG LTS PSP IGS CAD 800 800 100 MHz 3 20 598 25 6 10
74275010
STE ALT EAG CAD LTS PSP IGS CAD 860 865 75 MHz 3 20 623 5 6 10
7427503
STE EAG LTS PSP IGS CAD 938 938 100 MHz 3 20 489 40 6 10
74275013
STE ALT EAG CAD LTS PSP IGS CAD 950 1180 60 MHz 3 20 650 25 6 10
74275043
STE ALT EAG CAD LTS PSP IGS CAD 961 1100 60 MHz 3 20 920 38 6 10
74275143
ALT EAG CAD LTS PSP CAD 961 1100 60 MHz 3 20 920 3.5 6 10
74275243
ALT EAG CAD LTS PSP CAD 961 1050 80 MHz 3 20 920 3.5 6 10
7427502
STE EAG LTS PSP IGS CAD 976 976 100 MHz 3 20 670 40 6 10
74275023
STE ALT EAG CAD LTS PSP IGS CAD 1240 1250 70 MHz 3 20 720 20 6 10
74275223
ALT EAG CAD LTS PSP CAD 1240 1250 70 MHz 3 20 720 3.5 6 10
NEW 74275123
ALT EAG CAD LTS PSP CAD 1240 1250 70 MHz 3 20 720 6 6 10
Order Code SPEC Simu­lation
742750421
74275022
7427504
74275046
7427501
74275011
74275010
7427503
74275013
74275043
74275143
74275243
7427502
74275023
74275223
NEW 74275123
Samples
Order Code SPEC Simu­lation Downloads Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 1
(A)
RDC1 max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
H
(mm)
W
(mm)
Samples