OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyHigh Voltage Power InductorsProduct seriesWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage)

WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage)

Unshielded

WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage)
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
8095 7.8 7.8 9.5 THT
1014 10.5 10.5 14.5 THT

Characteristics

  • Radial through-hole inductor
  • High saturation core material

Applications

  • Non-isolated buck or Buck-Boost Converter like PI LinkSwitch-TN
  • constant current LED Driver
  • Utility metering
  • Filter for power supply

Products

All
8095
1014
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
MountDesign Kit Samples
7687480121SPEC
7 files 120 2 2 0.18 3.9 THT
768772221SPEC
8 files 220 0.9 1.3 0.6 3.7 THT
768772331SPEC
8 files 330 0.75 0.95 0.7 3.3 THT
768772471SPEC
8 files 470 0.6 0.9 1.32 3 THT768771
7687480471SPEC
7 files 470 1 1.3 0.54 2 THT768771
768772681SPEC
8 files 680 0.52 0.76 1.68 2.5 THT768771
7687480681SPEC
7 files 680 0.8 1.1 0.79 1.7 THT
768772821SPEC
8 files 820 0.5 0.72 1.92 2 THT
768772102SPEC
8 files 1000 0.5 0.55 2.08 1.8 THT768771
7687480102SPEC
7 files 1000 0.8 0.8 1.2 1.3 THT768771
768772122SPEC
8 files 1200 0.4 0.45 2.64 1.65 THT
7687480122SPEC
7 files 1200 0.62 0.84 1.4 1.3 THT
768772152SPEC
8 files 1500 0.38 0.4 3.5 1.5 THT
7687480152SPEC
7 files 1500 0.55 0.75 1.8 1.1 THT
768772182SPEC
8 files 1800 0.35 0.38 3.5 1.4 THT768771
7687480182SPEC
7 files 1800 0.5 0.68 2.1 1.1 THT
768772222SPEC
8 files 2200 0.32 0.32 4.73 1.2 THT768771
7687480222SPEC
7 files 2200 0.5 0.58 2.5 0.82 THT
768772332SPEC
8 files 3300 0.25 0.27 7.08 0.85 THT
7687480332SPEC
7 files 3300 0.35 0.5 4 0.75 THT
7687480472SPEC
7 files 4700 0.3 0.42 5.8 0.63 THT
Order Code Data­sheet Simu­lation
7687480121SPEC
768772221SPEC
768772331SPEC
768772471SPEC
7687480471SPEC
768772681SPEC
7687480681SPEC
768772821SPEC
768772102SPEC
7687480102SPEC
768772122SPEC
7687480122SPEC
768772152SPEC
7687480152SPEC
768772182SPEC
7687480182SPEC
768772222SPEC
7687480222SPEC
768772332SPEC
7687480332SPEC
7687480472SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
MountDesign Kit Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments

Articles from this product series can be found in the following assortments:

Videos

How to choose the right coil type (inductor)?!