WE-STAR-RING

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –50 °C to +105 °C
  • Core material: NiZn

Applications

  • Internal and external computer data and power cable
  • Perfect for cables with difficult access because of easy installation and removal
  • For mounting on circuit boards: midget blind rivet
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Ø Cable(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
L(mm)
W(mm)
H(mm)
Color
Safety Key
Design Kit
Alpha-Rack
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-STAR-RING
7427153
SPEC8, 75 Ω, 149 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 8
Impedance @ 25 MHz 1 turn75 Ω
Impedance @ 100 MHz 1 turn149 Ω
Material4 W 620 
Length20 mm
Width30 mm
Height20 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
Check availability
WE-STAR-RING
7427153S
SPEC8, 75 Ω, 149 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 8
Impedance @ 25 MHz 1 turn75 Ω
Impedance @ 100 MHz 1 turn149 Ω
Material4 W 620 
Length20 mm
Width30 mm
Height20 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
Check availability
WE-STAR-RING
7427151
SPEC14.5, 60 Ω, 123 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 14.5
Impedance @ 25 MHz 1 turn60 Ω
Impedance @ 100 MHz 1 turn123 Ω
Material4 W 620 
Length20 mm
Width40 mm
Height29 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
Check availability
WE-STAR-RING
7427151S
SPEC14.5, 60 Ω, 123 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 14.5
Impedance @ 25 MHz 1 turn60 Ω
Impedance @ 100 MHz 1 turn123 Ω
Material4 W 620 
Length20 mm
Width40 mm
Height29 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
Check availability
WE-STAR-RING
7427154
SPEC16, 68 Ω, 132 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 16
Impedance @ 25 MHz 1 turn68 Ω
Impedance @ 100 MHz 1 turn132 Ω
Material4 W 620 
Length20 mm
Width43 mm
Height32 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
Check availability
WE-STAR-RING
7427154S
SPEC16, 68 Ω, 132 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 16
Impedance @ 25 MHz 1 turn68 Ω
Impedance @ 100 MHz 1 turn132 Ω
Material4 W 620 
Length20 mm
Width43 mm
Height32 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
Check availability
WE-STAR-RING
7427155
SPEC27, 54 Ω, 112 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 27
Impedance @ 25 MHz 1 turn54 Ω
Impedance @ 100 MHz 1 turn112 Ω
Material4 W 620 
Length20 mm
Width55 mm
Height44 mm
Plastic Housing ColorGrey 
Safety Key
Design Kit
Alpha-Rack
Check availability
WE-STAR-RING
7427155S
SPEC27, 54 Ω, 112 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter 27
Impedance @ 25 MHz 1 turn54 Ω
Impedance @ 100 MHz 1 turn112 Ω
Material4 W 620 
Length20 mm
Width55 mm
Height44 mm
Plastic Housing ColorBlack 
Safety Key
Design Kit
Alpha-Rack
Check availability

Assortments

Articles from this product series can be found in the following assortments: