WE-STAR-FLAT

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • On request also available with adhesive tape
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –50 °C to +105 °C
  • Core material: NiZn

Applications

  • Internal and external computer data and power cable
  • Medical technology
  • Ribbon cable
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Number of Poles
L(mm)
W(mm)
W1(mm)
H(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
Color
Safety Key
Alpha-Rack
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-STAR-FLAT
7427246
SPEC26, 33.1 mm, 53.3 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles26 
Length33.1 mm
Width53.3 mm
Width1 34
Height16 mm
Impedance @ 25 MHz 1 turn96 Ω
Impedance @ 100 MHz 1 turn184 Ω
Material4 W 620 
Plastic Housing ColorGrey 
Safety Key
Alpha-Rack
–Check availability
WE-STAR-FLAT
74272485
SPEC40, 19.5 mm, 71.3 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles40 
Length19.5 mm
Width71.3 mm
Width1 52
Height16 mm
Impedance @ 25 MHz 1 turn47 Ω
Impedance @ 100 MHz 1 turn103 Ω
Material4 W 620 
Plastic Housing ColorGrey 
Safety Key
Alpha-Rack –
–Check availability
WE-STAR-FLAT
7427248
SPEC40, 33.1 mm, 71.3 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles40 
Length33.1 mm
Width71.3 mm
Width1 52
Height16 mm
Impedance @ 25 MHz 1 turn79 Ω
Impedance @ 100 MHz 1 turn174 Ω
Material4 W 620 
Plastic Housing ColorGrey 
Safety Key
Alpha-Rack
–Check availability
WE-STAR-FLAT
74272475
SPEC50, 19.6 mm, 84.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles50 
Length19.6 mm
Width84.5 mm
Width1 64.5
Height16 mm
Impedance @ 25 MHz 1 turn53 Ω
Impedance @ 100 MHz 1 turn126 Ω
Material4 W 620 
Plastic Housing ColorGrey 
Safety Key
Alpha-Rack
–Check availability
WE-STAR-FLAT
7427247
SPEC50, 33.1 mm, 84.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles50 
Length33.1 mm
Width84.5 mm
Width1 64.5
Height16 mm
Impedance @ 25 MHz 1 turn74 Ω
Impedance @ 100 MHz 1 turn179 Ω
Material4 W 620 
Plastic Housing ColorGrey 
Safety Key
Alpha-Rack
–Check availability

Assortments

Articles from this product series can be found in the following assortments: