Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
7850 | 7.8 | 7 | 4.8 | SMT |
LTSpice files
Characteristics
- Magnetic shielded version from the WE-PD2, which results in a low leakage field
- Stable inductance current due the self-centering shielding ring construction
- Pin compatible with the PD2 size 7850
- Recommended solder profile: Reflow
- Operating temperature: -40°C up to +125°C
Applications
- Switching regulators with low operation voltage like in portable devices
- Integrated DC-/DC-Converter
Products
7850
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples |
---|---|---|---|---|---|---|---|---|---|---|
744787012 | SPEC | 8 files | 1.2 | 4.85 | 6 | 13 | 110 | SMT | ||
744787027 | SPEC | 8 files | 2.7 | 4.35 | 4.5 | 17 | 60 | SMT | ||
744787039 | SPEC | 8 files | 3.9 | 3.8 | 4 | 20 | 45 | SMT | ||
744787047 | SPEC | 8 files | 4.7 | 3.3 | 3.6 | 29 | 42 | SMT | ||
744787068 | SPEC | 8 files | 6.8 | 3 | 3 | 33 | 30 | SMT | ||
744787082 | SPEC | 8 files | 8.2 | 2.7 | 2.8 | 39 | 28 | SMT | ||
744787100 | SPEC | 8 files | 10 | 2.6 | 2.6 | 43 | 24 | SMT | ||
744787120 | SPEC | 8 files | 12 | 2.45 | 2.4 | 52 | 20 | SMT | ||
744787150 | SPEC | 8 files | 15 | 2.3 | 2.1 | 60 | 18 | SMT | ||
744787180 | SPEC | 8 files | 18 | 2.15 | 1.9 | 78 | 15 | SMT | ||
744787220 | SPEC | 8 files | 22 | 1.83 | 1.7 | 103 | 13 | SMT | ||
744787330 | SPEC | 8 files | 33 | 1.48 | 1.3 | 161 | 10 | SMT | ||
744787470 | SPEC | 8 files | 47 | 1.25 | 1.15 | 243 | 8 | SMT | ||
744787680 | SPEC | 8 files | 68 | 1.12 | 1 | 290 | 7.5 | SMT | ||
744787820 | SPEC | 8 files | 82 | 1.04 | 0.9 | 328 | 6 | SMT | ||
744787101 | SPEC | 8 files | 100 | 0.95 | 0.87 | 467 | 5 | SMT | ||
744787121 | SPEC | 8 files | 120 | 0.73 | 0.8 | 643 | 4.5 | SMT | ||
744787151 | SPEC | 8 files | 150 | 0.71 | 0.7 | 719 | 4 | SMT | ||
744787181 | SPEC | 8 files | 180 | 0.68 | 0.62 | 794 | 3.8 | SMT | ||
744787221 | SPEC | 8 files | 220 | 0.67 | 0.58 | 896 | 3.5 | SMT |
Order Code | Datasheet | Simulation |
---|---|---|
744787012 | SPEC | |
744787027 | SPEC | |
744787039 | SPEC | |
744787047 | SPEC | |
744787068 | SPEC | |
744787082 | SPEC | |
744787100 | SPEC | |
744787120 | SPEC | |
744787150 | SPEC | |
744787180 | SPEC | |
744787220 | SPEC | |
744787330 | SPEC | |
744787470 | SPEC | |
744787680 | SPEC | |
744787820 | SPEC | |
744787101 | SPEC | |
744787121 | SPEC | |
744787151 | SPEC | |
744787181 | SPEC | |
744787221 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples |
---|
Videos
How to choose the right coil type (inductor)?!